使用ICE v2 开发板测试PRU Ethernet, 参考链接: processors.wiki.ti.com/.../PRU-ICSS_Ethernet
ti-processor-sdk-linux-am335x-evm-03.00.00.04做的SD-CARD启动,跳线放在RMII上,CPSW模式网络正常,可以得到IP地址。跳线放在MII上,PRU模式,没有IP地址。
root@am335x-evm:~# ifconfig eth0
eth0 Link encap:Ethernet HWaddr 68:C9:0B:E4:5D:47
inet6 addr: fe80::6ac9:bff:fee4:5d47%132688/64 Scope:Link
UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:47 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:0 (0.0 B) TX bytes:9077 (8.8 KiB)
root@am335x-evm:~# ethtool eth0
Settings for eth0:
Supported ports: [ TP MII ]
Supported link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Supported pause frame use: No
Supports auto-negotiation: Yes
Advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Advertised pause frame use: No
Advertised auto-negotiation: Yes
Link partner advertised link modes: 10baseT/Half
Link partner advertised pause frame use: No
Link partner advertised auto-negotiation: No
Speed: 10Mb/s
Duplex: Half
Port: MII
PHYAD: 1
Transceiver: external
Auto-negotiation: on
Link detected: yes
root@am335x-evm:~# ethtool -S eth0
NIC statistics:
txBcast: 15
txMcast: 38
txUcast: 0
txOctets: 10869
rxBcast: 0
rxMcast: 0
rxUcast: 0
rxOctets: 0
lateColl: 0
singleColl: 0
multiColl: 0
excessColl: 0
txHWQOverFlow: 0
rxMisAlignmentFrames: 0
stormPrevCounter: 0
macRxError: 1
SFDError: 4595
defTx: 3142616
macTxError: 0
rxOverSizedFrames: 0
rxUnderSizedFrames: 0
rxCRCFrames: 0
droppedPackets: 0
tx64byte: 0
tx65_127byte: 28
tx128_255byte: 3
tx256_511byte: 22
tx512_1023byte: 0
tx1024byte: 0
rx64byte: 0
rx65_127byte: 0
rx128_255byte: 0
rx256_511byte: 0
rx512_1023byte: 0
rx1024byte: 0
sqeTestError: 0