大家好,
硬件是使用的3359ice v2的板子,现在下载软件版本号如下:
am335x_sysbios_ind_sdk_01.01.02.01
ccs用的是 Version: 6.1.3.00034
倍福的SSC5.10
下面是配置界面截图:
但是我编译的时候有如下提示:
configured manually. 'Finished building: ../EcatStack/tiescutils.c' ' ' 'Building target: ecat_appl.out' 'Invoking: ARM Linker' "D:/ti/ccsv6/tools/compiler/ti-cgt-arm_15.12.1.LTS/bin/armcl" -mv7A8 --code_state=32 --float_support=VFPv3 -me -g --gcc --define=am3359 --diag_warning=225 --display_error_number --abi=eabi -z -m"ecat_appl.map" --stack_size=0x800 --heap_size=0x800 -i"D:/ti/ccsv6/tools/compiler/ti-cgt-arm_15.12.1.LTS/lib" -i"D:/ti/ccsv6/tools/compiler/ti-cgt-arm_15.12.1.LTS/include" -i"D:/ti/am335x_sysbios_ind_sdk_01.01.02.01/sdk/platform/am335x/lib" -i"D:/ti/am335x_sysbios_ind_sdk_01.01.02.01/sdk/os_drivers/lib" -i"D:/ti/am335x_sysbios_ind_sdk_01.01.02.01/sdk/protocols/ethercat_slave/stack_lib" --reread_libs --define=A8_CORE=1 --warn_sections --xml_link_info="ecat_appl_linkInfo.xml" --rom_model -o "ecat_appl.out" "./EcatStack/SampleApplicationInterface.obj" "./EcatStack/aoeappl.obj" "./EcatStack/bootmode.obj" "./EcatStack/cia402appl.obj" "./EcatStack/coeappl.obj" "./EcatStack/diag.obj" "./EcatStack/ecataoe.obj" "./EcatStack/ecatappl.obj" "./EcatStack/ecatcoe.obj" "./EcatStack/ecateoe.obj" "./EcatStack/ecatfoe.obj" "./EcatStack/ecatslv.obj" "./EcatStack/ecatsoe.obj" "./EcatStack/el9800appl.obj" "./EcatStack/el9800hw.obj" "./EcatStack/emcy.obj" "./EcatStack/eoeappl.obj" "./EcatStack/fc1100hw.obj" "./EcatStack/foeappl.obj" "./EcatStack/mailbox.obj" "./EcatStack/mcihw.obj" "./EcatStack/objdef.obj" "./EcatStack/sampleappl.obj" "./EcatStack/sdoserv.obj" "./EcatStack/testappl.obj" "./EcatStack/tiesc_appreload.obj" "./EcatStack/tiesc_cache_disable.obj" "./EcatStack/tiesc_fw_cir_buff.obj" "./EcatStack/tiescappl.obj" "./EcatStack/tiescbsp.obj" "./EcatStack/tieschw.obj" "./EcatStack/tiescutils.obj" -l"configPkg/linker.cmd" -l"D:/ti/am335x_sysbios_ind_sdk_01.01.02.01/sdk/platform/am335x/lib/am335x_platform.lib" -l"D:/ti/am335x_sysbios_ind_sdk_01.01.02.01/sdk/starterware/binary/armv7a/cgt_ccs/am335x/drivers/drivers.lib" -l"D:/ti/am335x_sysbios_ind_sdk_01.01.02.01/sdk/starterware/binary/armv7a/cgt_ccs/am335x/evmAM335x/platform/platform.lib" -l"D:/ti/am335x_sysbios_ind_sdk_01.01.02.01/sdk/os_drivers/lib/sys_bios_driver.lib" -llibc.a <Linking> warning #10247-D: creating output section ".text" without a SECTIONS specification warning #10247-D: creating output section ".const" without a SECTIONS specification warning #10247-D: creating output section ".data" without a SECTIONS specification warning #10247-D: creating output section ".bss" without a SECTIONS specification warning #10247-D: creating output section >> Compilation failure makefile:176: recipe for target 'ecat_appl.out' failed "ti.sysbios.family.arm.a8.mmuTableSection" without a SECTIONS specification warning #10247-D: creating output section "xdc.meta" without a SECTIONS specification warning #10247-D: creating output section ".vecs" without a SECTIONS specification warning #10247-D: creating output section ".bss:.common" without a SECTIONS specification warning #10247-D: creating output section ".cinit" without a SECTIONS specification undefined first referenced symbol in file --------- ---------------- app_reload_code_run ./EcatStack/tiescutils.obj app_reload_code_size ./EcatStack/tiescutils.obj app_reload_code_start ./EcatStack/tiescutils.obj error #10234-D: unresolved symbols remain error #10010: errors encountered during linking; "ecat_appl.out" not built gmake: *** [ecat_appl.out] Error 1 gmake: Target 'all' not remade because of errors. **** Build Finished ****
我想着应该是由于链接导致的错误,但是我无法通过提示找到争取的解决方案,或者补发分辨出具体哪里出了错误,请高手给与提示,谢谢。