刚弄到6678开发板,按照start流程用超级终端获得测试信息,发现dhcpc 服务貌似有问题:
超级终端收到内容如下:
IBL version: 1.0.0.13
IBL: PLL and DDR Initialization Complete
IBL Result code 00
IBL: Booting from NOR
Start BIOS 6
QMSS successfully initialized
CPPI successfully initialized
PA successfully initialized
HUA version 2.00.00.04
Setting hostname to tidemo-065185
MAC Address: 40-5F-C2-B9-48-EA
Configuring DHCP client
PASS successfully initialized
Ethernet subsystem successfully initialized
Ethernet eventId : 48 and vectId (Interrupt) : 7
Registration of the EMAC Successful, waiting for link up ..
Service Status: DHCPC : Enabled : : 000
Service Status: THTTP : Enabled : : 000
Service Status: DHCPC : Enabled : Running : 000
Service Status: DHCPC : Enabled : Fault : 002
Service Status: DHCPC : Disabled : : 000
Service Status: DHCPC : Enabled : : 000
Service Status: DHCPC : Enabled : Running : 000
而按照指南,至少应该有个
Network Added : If-1: 172.17.10.76 之类的东西啊?
这是否代表网络连接有问题,我网线也和电脑连接了