kernel打印信息如下:
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37 (root@ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #21 Mon Sep 26 11:20:29 CST 2016
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8148evm
bootconsole [earlycon0] enabled
reserved size = 52428800 at 0x0
FB: Reserving 52428800 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8148 3.0
SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 52224
Kernel command line: console=ttyO0,115200n8 mem=256M earlyprintk root=/dev/ram rw initrd=0x82000000,32MB
PID hash table entries: 1024 (order: 0, 4096 bytes)
Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
Memory: 206MB = 206MB total
Memory: 170632k/170632k available, 91512k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc0039000 ( 196 kB)
.text : 0xc0039000 - 0xc04a2000 (4516 kB)
.data : 0xc04a2000 - 0xc04e4d80 ( 268 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:407
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ400
Trying to install interrupt handler for IRQ401
Trying to install interrupt handler for IRQ402
Trying to install interrupt handler for IRQ403
Trying to install interrupt handler for IRQ404
Trying to install interrupt handler for IRQ405
Trying to install interrupt handler for IRQ406
Trying to install type control for IRQ407
Trying to set irq flags for IRQ407
OMAP clockevent source: GPTIMER1 at 20000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 598.01 BogoMIPS (lpj=2990080)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting!
omap_voltage_add_dev: VDD specified does not exist!
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 4
GPMC CS0: cs_on : 0 ticks, 0 ns (was 0 ticks) 0 ns
GPMC CS0: cs_rd_off : 4 ticks, 40 ns (was 30 ticks) 40 ns
GPMC CS0: cs_wr_off : 4 ticks, 40 ns (was 30 ticks) 40 ns
GPMC CS0: adv_on : 1 ticks, 10 ns (was 0 ticks) 10 ns
GPMC CS0: adv_rd_off: 3 ticks, 30 ns (was 30 ticks) 30 ns
GPMC CS0: adv_wr_off: 4 ticks, 40 ns (was 30 ticks) 40 ns
GPMC CS0: oe_on : 1 ticks, 10 ns (was 7 ticks) 10 ns
GPMC CS0: oe_off : 5 ticks, 50 ns (was 24 ticks) 50 ns
GPMC CS0: we_on : 1 ticks, 10 ns (was 5 ticks) 10 ns
GPMC CS0: we_off : 3 ticks, 30 ns (was 22 ticks) 30 ns
GPMC CS0: rd_cycle : 7 ticks, 70 ns (was 30 ticks) 70 ns
GPMC CS0: wr_cycle : 7 ticks, 70 ns (was 30 ticks) 70 ns
GPMC CS0: access : 5 ticks, 50 ns (was 21 ticks) 50 ns
GPMC CS0: page_burst_access: 0 ticks, 0 ns (was 0 ticks) 0 ns
NOR: Can't request GPMC CS