自己画的6657的板,发现DDR3初始化有问题,初始化参数是按照芯片手册来设置的,写数据进去会出错。初步怀疑是DDR3布线问题,请问TI的大神们,6657对DDR3的布线有什么具体的要求吗?或者是DDR3这一块要着重注意哪些方面。望详细赐教,谢谢!
DDR3时钟输入是50Mhz,输出时钟设置为
// +--------------------+---------------+--------+----------------------------+
// | DDR3 PLL VCO | (CLKIN) Input |
// | Rate (MHz) | Clock (MHz) | PLL2_M PLL2_D |
// +--------------------+---------------+--------+----------------------------+
// | 1600 | 50 (EVM) | 31 | 1 |
// | 1333 | 50 | 39 | 2 |
// | 1066 | 50 | 31 | 2 |
// +--------------------+---------------+--------+----------------------------+
这是我初始化时用的程序:
void BV6657_DDR3_Init()
{
KICK0 = KICK0_UNLOCK;
KICK1 = KICK1_UNLOCK;
DDR3_CONFIG_REG_0 &= ~(0x007FE000); // clear ctrl_slave_ratio field
DDR3_CONFIG_REG_0 |= 0x00200000; // set ctrl_slave_ratio to 0x100
DDR3_CONFIG_REG_12 |= 0x08000000; // Set invert_clkout = 1
DDR3_CONFIG_REG_0 |= 0xF; // set dll_lock_diff to 15
//From 4.2.1 Executing Partial Automatic Leveling -- Start
DDR3_CONFIG_REG_23 |= 0x00000200; //Set bit 9 = 1 to use forced ratio leveling for read DQS
//From 4.2.1 Executing Partial Automatic Leveling -- End
//Values with invertclkout = 1
/**************** Leveling Initialization Values ********************/
DATA0_WRLVL_INIT_RATIO = 0x00;
DATA1_WRLVL_INIT_RATIO = 0x00;
DATA2_WRLVL_INIT_RATIO = 0x00;
DATA3_WRLVL_INIT_RATIO = 0x00;
DATA4_WRLVL_INIT_RATIO = 0x5F;
DATA5_WRLVL_INIT_RATIO = 0x5F;
DATA6_WRLVL_INIT_RATIO = 0x5B;
DATA7_WRLVL_INIT_RATIO = 0x5A;
DATA8_WRLVL_INIT_RATIO = 0x00;
DATA0_GTLVL_INIT_RATIO = 0x00;
DATA1_GTLVL_INIT_RATIO = 0x00;
DATA2_GTLVL_INIT_RATIO = 0x00;
DATA3_GTLVL_INIT_RATIO = 0x00;
DATA4_GTLVL_INIT_RATIO = 0xA1;
DATA5_GTLVL_INIT_RATIO = 0xA1;
DATA6_GTLVL_INIT_RATIO = 0x88;
DATA7_GTLVL_INIT_RATIO = 0x89;
DATA8_GTLVL_INIT_RATIO = 0x00;
DDR_PHYCTRL &= ~(0x00008000);
DDR_PHYCTRL |= (0x00008000);
DDR_PHYCTRL &= ~(0x00008000);
DDR_SDRFC = 0x00003D08; // enable configuration
DDR_SDTIM1 = 0x0CCF1623;
DDR_SDTIM2 = 0x20867FDA;
DDR_SDTIM3 = 0x557F881F;
DDR_PHYCTRL = 0x0010010F;
DDR_ZQCFG = 0x70074C1F;
DDR_PMCTL = 0x0;
// DDR_SDRFC = 0x000007A1; // enable configuration
DDR_SDCFG = 0x63437B32;
TSC_delay_us(600); //Wait 600us for HW init to complete
DDR_SDRFC = 0x00000F42; //Refresh rate = (7.8*500MHz)
/**************** 4.2.1 Executing Partial Automatic Leveling ********************/
RDWR_LVL_RMP_CTRL = 0x80000000; //enable full leveling
RDWR_LVL_CTRL = 0x80000000; //Trigger full leveling - This ignores read DQS leveling result and uses ratio forced value
TSC_delay_us(30000); //3ms
//TSC_delay_us(30000); //3ms
printf("\nDDR3 initialization is complete.\n");
}