我们使用dm3730 OPP100,看了datasheet,在OPP100时电压min:1.08V typical:1.14V max:1.2V,但是我们的设备使用这个引脚,测量了下输出电压为1.4V,我们测试人员说也许因为这个电压超过了范围,导致了设备某些功能不稳定,要求通过软件设置是否可以调节这个电压值到范围呢。现在请求技术支持解答下 ,DM3730 OPP100的VDD1的电压范围1.08V~1.2V电压是怎么调节在这个范围内变化的,是驱动或者内核设置还是电压输出的值根据所接的负载情况进行来变化输出的?请TI工作人员解答一下,谢谢!