This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

C6713 McBSP配置成SPI主模式CLKX管脚无时钟输出



把C6713的McBSP配置成SPI主模式,运行程序后在CLKX管脚没有时钟,DX管脚没有数据输出,FSX管脚也没有信号输出。McBSP配置如下:

MCBSP_Config Config_Spi_Master = {
    MCBSP_SPCR_RMK(
    MCBSP_SPCR_FREE_DEFAULT,
    MCBSP_SPCR_SOFT_DEFAULT,
    MCBSP_SPCR_FRST_YES,
    MCBSP_SPCR_GRST_YES,
    MCBSP_SPCR_XINTM_XRDY,
    MCBSP_SPCR_XSYNCERR_NO,
    MCBSP_SPCR_XRST_YES,
    MCBSP_SPCR_DLB_OFF,
    MCBSP_SPCR_RJUST_RZF,
    MCBSP_SPCR_CLKSTP_NODELAY, //Clock phase: 10
    MCBSP_SPCR_DXENA_OFF,
    MCBSP_SPCR_RINTM_RRDY,
    MCBSP_SPCR_RSYNCERR_NO,
    MCBSP_SPCR_RRST_YES
),
  MCBSP_RCR_RMK(
    MCBSP_RCR_RPHASE_SINGLE, //Must single phase in spi mode
    MCBSP_RCR_RFRLEN2_OF(0),
    MCBSP_RCR_RWDLEN2_8BIT,
    MCBSP_RCR_RCOMPAND_MSB,
    MCBSP_RCR_RFIG_NO,
    MCBSP_RCR_RDATDLY_1BIT, //Master mode: RDATDLY and XDATDLY must be 1
    MCBSP_RCR_RFRLEN1_OF(0), //Must be 1 frame in spi mode
    MCBSP_RCR_RWDLEN1_32BIT,
    MCBSP_RCR_RWDREVRS_DISABLE
  ),
  MCBSP_XCR_RMK(
    MCBSP_XCR_XPHASE_SINGLE, //Must single phase in spi mode
    MCBSP_XCR_XFRLEN2_OF(0),
    MCBSP_XCR_XWDLEN2_8BIT,
    MCBSP_XCR_XCOMPAND_MSB,
    MCBSP_XCR_XFIG_NO,
    MCBSP_XCR_XDATDLY_1BIT, //Master mode: RDATDLY and XDATDLY must be 1
    MCBSP_XCR_XFRLEN1_OF(0), //Must 1 frame in spi mode
    MCBSP_XCR_XWDLEN1_32BIT,
    MCBSP_XCR_XWDREVRS_DISABLE
  ),
  MCBSP_SRGR_RMK(
    MCBSP_SRGR_GSYNC_FREE,
    MCBSP_SRGR_CLKSP_RISING,
    MCBSP_SRGR_CLKSM_INTERNAL,
    MCBSP_SRGR_FSGM_DXR2XSR, // Every DXR to XSR copy generates FSX
    MCBSP_SRGR_FPER_OF(0),
    MCBSP_SRGR_FWID_OF(0),
    MCBSP_SRGR_CLKGDV_OF(9) //CLKG = CPU/2/CLKGDV
  ),
  MCBSP_MCR_DEFAULT,
  MCBSP_RCER_DEFAULT,
  MCBSP_XCER_DEFAULT,
  MCBSP_PCR_RMK(
    MCBSP_PCR_XIOEN_SP,
    MCBSP_PCR_RIOEN_SP,
    MCBSP_PCR_FSXM_INTERNAL, //Must be 1 in master mode
    MCBSP_PCR_FSRM_EXTERNAL,
    MCBSP_PCR_CLKXM_OUTPUT, //Must be 1 in master mode, CLKG generates CLKX
    MCBSP_PCR_CLKRM_INPUT,
    MCBSP_PCR_CLKSSTAT_0,
    MCBSP_PCR_DXSTAT_0,
    MCBSP_PCR_FSXP_ACTIVELOW, //Chip selected active low(master mode)
    MCBSP_PCR_FSRP_ACTIVELOW,
    MCBSP_PCR_CLKXP_FALLING, //Clock polarity: 1
    MCBSP_PCR_CLKRP_FALLING
  )
};

主函数

void main(void)
{
  CSL_init();

  hMcbsp_Master = MCBSP_open(MCBSP_DEV1, MCBSP_OPEN_RESET);

  MCBSP_config(hMcbsp_Master, &Config_Spi_Master);


  /*Start McBSP and timer1*/
  MCBSP_start(hMcbsp_Master, MCBSP_RCV_START | MCBSP_XMIT_START | MCBSP_SRGR_START
                                                         | MCBSP_SRGR_FRAMESYNC, 0x00003000);

  while(1)
  {
    MCBSP_write(hMcbsp_Master, 0xaaaaaaaa);
    while(!(MCBSP_xrdy(hMcbsp_Master)));
  }
}