TI工程师,
你好,我在用ccs3.3打开公司的工程项目时,总是打不开,出现这样的现象。
; Code Composer Project File, Version 2.0 (do not modify or remove this line)
[Project Settings]
ProjectDir="D:\A2xx-usb-aeclib20120719\proj\"
ProjectType=Executable
CPUFamily=TMS320C64XX
Tool="Compiler"
Tool="CustomBuilder"
Tool="DspBiosBuilder"
Tool="Linker"
Config="Debug"
Config="Release"
[Source Files]
Source="..\lib\cslDM642.lib"
Source="..\lib\DMIC_VQE_DM642_CCS31_0917_2.lib"
Source="..\lib\evmdm642bsl.lib"
Source="..\lib\hal_eth_dm642.lib"
Source="..\lib\hal_ser_stub.lib"
Source="..\lib\hal_timer_bios.lib"
Source="..\lib\hal_userled_stub.lib"
Source="..\lib\miniPrintf.lib"
Source="..\lib\netctrl.lib"
Source="..\lib\nettool.lib"
Source="..\lib\os.lib"
Source="..\lib\stack.lib"
Source="..\src\include\_iic.h"
Source="..\src\NDK_SRC\cgiparse.c"
Source="..\src\NDK_SRC\cgiparsem.c"
Source="..\src\NDK_SRC\consock.c"
Source="..\src\NDK_SRC\console.c"
Source="..\src\NDK_SRC\csl_mdio.c"
Source="..\src\NDK_SRC\dm642.c"
Source="..\src\NDK_SRC\webpage.c"
Source="..\src\source\_iic.c"
Source="..\src\source\AecFunction.c"
Source="..\src\source\c1649.c"
Source="..\src\source\dm642init.c"
Source="..\src\source\DMic_DMCP.c"
Source="..\src\source\DMic_TskEntry.c"
Source="..\src\source\DMicTerminalMsg.c"
Source="..\src\source\edmaMcaspCfg.c"
Source="..\src\source\eq.c"
Source="..\src\source\FlashFile.c"
Source="..\src\source\ginif.c"
Source="..\src\source\ginitable.c"
Source="..\src\source\LanguageTab.c"
Source="..\src\source\main.c"
Source="..\src\source\mcaspEdmaSetup.c"
Source="..\src\source\MicArySigALG.c"
Source="..\src\source\NetWorkMain.c"
Source="..\src\source\ProtectKey.c"
Source="..\src\source\SST39VF1601.c"
Source="..\src\source\update.c"
Source="config\dmic.tcf"
Source="config\DMicAuxCfg.cmd"
Source="config\DMiccfg.cmd"
[Generated Files]
Source="config\dmiccfg.s62"
Source="config\dmiccfg_c.c"
["Compiler" Settings: "Debug"]
Options=-g -fr"$(Proj_dir)\Debug" -i"$(Install_dir)\ndk_1_93\packages\ti\ndk\inc" -i"$(Install_dir)\boards\evmdm642\drivers\include" -i"$(Install_dir)\boards\evmdm642\include" -i"$(Proj_dir)\..\src\NDK_SRC\include" -i"$(Install_dir)\C6000\csl\include" -i"$(Proj_dir)" -i"$(Proj_dir)\config" -i"$(Proj_dir)\..\src\include" -i"$(Install_dir)\c6400\dsplib\include" -d"CHIP_DM642" -d"_DEBUG" -mv6400
["Compiler" Settings: "Release"]
Options=-o3 -fr"$(Proj_dir)\Release" -i"$(Install_dir)\ndk_1_93\packages\ti\ndk\inc" -i"$(Install_dir)\boards\evmdm642\drivers\include" -i"$(Install_dir)\boards\evmdm642\include" -i"$(Proj_dir)\..\src\NDK_SRC\include" -i"$(Install_dir)\C6000\csl\include" -i"$(Proj_dir)" -i"$(Proj_dir)\config" -i"$(Proj_dir)\..\src\include" -d"CHIP_DM642" -mv6400
["Linker" Settings: "Debug"]
Options=-c -m".\Debug\AppMode.map" -o".\Debug\AppMode.out" -w -x -i"%BIOS_INSTALL_DIR%/packages/ti/rtdx/lib/C6000" -i"$(Install_dir)\c6400\dsplib\lib"
["Linker" Settings: "Release"]
Options=-c -m".\Release\DMicProjR.map" -o".\Release\DMicProjR.out" -w -x
["..\src\include\_iic.h" Settings: "Debug"]
ExcludeFromBuild=true
["..\src\include\_iic.h" Settings: "Release"]
ExcludeFromBuild=true
["config\DMicAuxCfg.cmd" Settings: "Debug"]
LinkOrder=1
["config\DMicAuxCfg.cmd" Settings: "Release"]
LinkOrder=1
["config\DMiccfg.cmd" Settings: "Debug"]
LinkOrder=2
["config\DMiccfg.cmd" Settings: "Release"]
LinkOrder=1
只有这个东西,没有其他的文件,我想问一下这个问题怎么解决,谢谢