Ti的工程师:
你们好,最近需要使用openMP,发现多核不能pirntf出信息到控制台上。代码如下,很简单:
void main()
{
int tid = 0;
int nthreads = 0;
omp_set_num_threads(8);
#pragma omp parallel private(nthreads, tid)
{
tid = omp_get_thread_num();
printf("Hello World from thread = %d\n" ,tid);
if (MultiProc_self() == 0)
{
nthreads = omp_get_num_threads();
printf("Number of threads = %d\n", nthreads);
}
}
}
但是只有0和打印出消息到控制台上:
[C66xx_0] Hello World from thread = 0
[C66xx_0] Number of threads = 8
我查看了.CIO段是放在L2RAM中的,应该没问题啊,
不知道这里是个什么情况,下面是我的cfg配置:
var Log = xdc.useModule('xdc.runtime.Log');
var Diags = xdc.useModule('xdc.runtime.Diags');
// allocate out of this shared region heap after IPC has been started.
var SharedRegion = xdc.useModule('ti.sdo.ipc.SharedRegion');
// Configure HeapOMP for the shared memory heap
// HeapOMP created in ti/omp/common.cfg.xs
var HeapOMP = xdc.useModule('ti.omp.utils.HeapOMP');
var MultiProc = xdc.useModule('ti.sdo.utils.MultiProc');
var TaskKnl = xdc.useModule('ti.sysbios.knl.Task');
HeapOMP.sharedRegionId = 2;
HeapOMP.localHeapSize = 0x20000;
HeapOMP.sharedHeapSize = 0x1000000;
// Specify the Shared Region
SharedRegion.setEntryMeta( HeapOMP.sharedRegionId,
{ base: 0x90000000,
len: HeapOMP.sharedHeapSize,
ownerProcId: 0,
cacheEnable: true,
createHeap: true,
isValid: true,
name: "heapomp",
}
);
/* load the common configuration file */
xdc.loadCapsule('ti/omp/common.cfg.xs');
var System = xdc.useModule('xdc.runtime.System');
var SysStd = xdc.useModule('xdc.runtime.SysStd');
System.extendedFormats = "%$S";
System.SupportProxy = SysStd;
var OpenMP = xdc.useModule('ti.omp.utils.OpenMP');
OpenMP.setNumProcessors(8);
Program.sectMap["ddr"] = new Program.SectionSpec();
Program.sectMap["ddr"].loadSegment = "DDR3";
Program.sectMap[".threadprivate"] = new Program.SectionSpec();
Program.sectMap[".threadprivate"].loadSegment = "L2SRAM";
// Enable Cache Write-back for HEAPOMP
var Cache = xdc.useModule('ti.sysbios.family.c66.Cache');
Cache.setMarMeta(0x90000000, 0x10000000, Cache.PC | Cache.WTE);
var MultiProc = xdc.useModule('ti.sdo.utils.MultiProc');
var Notify = xdc.useModule('ti.sdo.ipc.Notify');
var Ipc = xdc.useModule('ti.sdo.ipc.Ipc');
Program.sectMap[".testimage"] = "DDR3";
platform如下:
我也试了system_printf,也不行,因为我项目上要打印出多核的状态信息方便调试,所以需要解决这个问题。
感谢宝贵时间,网上也不好找到类似的情况,没办法至于求助你们了。