您好,
我们使用Dvsdk4.02 的encode编码时,打印如下:
root@dm368-evm:/usr/share/ti/dvsdk-demos# ./encode -v 2.264 -I1 -y2 -w
Encode demo started.
davinci_resizer davinci_resizer.2: RSZ_G_CONFIG:0:1:124
vpfe-capture vpfe-capture: IPIPE Chained
vpfe-capture vpfe-capture: Resizer present
switch to tvp5146 SD video input...
Create message thread done.
Start recording video file /usr/share/ti/dvsdk-demos/20110324_190435.264 ...
tvp514x 1-005d: tvp5146 (Version - 0x03) found at 0xba (DaVinci I2C adapter)
ARM Load: 31% Video fps: 24 fps Video bit rate: 321 kbps Time: 00:00:01 Demo: Encode Video Codec: H.264 HP Resolution: 736x576
ARM Load: 2% Video fps: 26 fps Video bit rate: 405 kbps Time: 00:00:02 Demo: Encode Video Codec: H.264 HP Resolution: 736x576
ARM Load: 0% Video fps: 25 fps Video bit rate: 511 kbps Time: 00:00:03 Demo: Encode Video Codec: H.264 HP Resolution: 736x576
ARM Load: 3% Video fps: 25 fps Video bit rate: 260 kbps Time: 00:00:04 Demo: Encode Video Codec: H.264 HP Resolution: 736x576
我们是前端FPGA直接pal的bt656接dm368的CIN,目前采集编码图像都正常,编码时的分辨率是736x576,这个736的宽度是怎么来的,编码后保存的视频用播放器看分辨率确实是736x576的,左右两边图像也没有异常,vpfe里加打印:
vpfe_dev->std_info.active_pixels = 720
vpfe_dev->std_info.active_lines = 576
现在不明白这个736的宽度从哪来的,请指教,谢谢!
附ISIF配置:
[0xfec71000]:00000000
[0xfec71004]:00002084
[0xfec71008]:00000000
[0xfec7100c]:00000000
[0xfec71010]:00000000
[0xfec71014]:00000000
[0xfec71018]:00000000
[0xfec7101c]:0000059f
[0xfec71020]:00000001
[0xfec71024]:00000001
[0xfec71028]:0000011f
[0xfec7102c]:0000ffff
[0xfec71030]:000000ff
[0xfec71034]:0000002d
[0xfec71038]:00000249
[0xfec7103c]:00000000
[0xfec71040]:00000000
[0xfec71044]:00000000
[0xfec71048]:00000000
[0xfec7104c]:00000000
[0xfec71050]:00000200
[0xfec71054]:00000200
[0xfec71058]:00000200
[0xfec7105c]:00000200
[0xfec71060]:00000000
[0xfec71064]:00000000
[0xfec71068]:00000000
[0xfec7106c]:00000000
[0xfec71070]:0000011f
[0xfec71074]:00000000
[0xfec71078]:00000000
[0xfec7107c]:00000000
[0xfec71080]:00000000
[0xfec71084]:00000003
[0xfec71088]:00000802
[0xfec7108c]:00000000
[0xfec71090]:00000000
[0xfec71094]:00000000
[0xfec71098]:00000000
[0xfec7109c]:00000000
[0xfec710a0]:00000000
[0xfec710a4]:00000000
[0xfec710a8]:00000000
[0xfec710ac]:00000000
[0xfec710b0]:00000000
[0xfec710b4]:00000000
[0xfec710b8]:00000000
[0xfec710bc]:00000000
[0xfec710c0]:00000000
[0xfec710c4]:00000000
[0xfec710c8]:00000000
[0xfec710cc]:00000000
[0xfec710d0]:00000000
[0xfec710d4]:00000000
[0xfec710d8]:00000000
[0xfec710dc]:00000000
[0xfec710e0]:00000000
[0xfec710e4]:00000000
[0xfec710e8]:00000000
[0xfec710ec]:00000000
[0xfec710f0]:00000000
[0xfec710f4]:00000000
[0xfec710f8]:00000000
[0xfec710fc]:00000000
[0xfec71100]:00000000
[0xfec71104]:00000000
[0xfec71108]:00000000
[0xfec7110c]:00000000
[0xfec71110]:00000000
[0xfec71114]:00000000
[0xfec71118]:00000000
[0xfec7111c]:00000000
[0xfec71120]:00000000
[0xfec71124]:00000000
[0xfec71128]:00000000
[0xfec7112c]:00000000
[0xfec71130]:00000000
[0xfec71134]:00000000
[0xfec71138]:00000000
[0xfec7113c]:00000000
[0xfec71140]:00000000
[0xfec71144]:00000000
[0xfec71148]:00000000
[0xfec7114c]:00000000
[0xfec71150]:00000000
[0xfec71154]:00000000
[0xfec71158]:00000000
[0xfec7115c]:00000000
[0xfec71160]:00000000
[0xfec71164]:00000000
[0xfec71168]:00000000
[0xfec7116c]:00000000
[0xfec71170]:00000000
[0xfec71174]:00000000
[0xfec71178]:00000000
[0xfec7117c]:00000000
[0xfec71180]:00000000
[0xfec71184]:00000000
[0xfec71188]:00000000
[0xfec7118c]:00000000
[0xfec71190]:00000000
[0xfec71194]:00000000
[0xfec71198]:00000000
[0xfec7119c]:00000000
[0xfec711a0]:00000000
[0xfec711a4]:00000000
[0xfec711a8]:00000000
[0xfec711ac]:00000000
[0xfec711b0]:00000000
[0xfec711b4]:00000000
[0xfec711b8]:00000000
[0xfec711bc]:00000000
[0xfec711c0]:00000000
[0xfec711c4]:00000000