There are some reserve pins maybe impact reliability. RSV19(pin C2),RSV20(pin c1),RSV21(pinY12),RSV22(pin W12), description in datasheet is different with evaluation board schematics. In data sheet RSV19 need pull up with 200 ohm resistor, in evaluation board it’s 240 ohm. In data sheet RSV20 need pull down to 200 ohm, in evaluation board is 240 ohm. In data sheet RSV21 need pull up with 20 ohm, in evaluation board it’s 240 ohm. In data sheet RSV22 need pull down to 40ohm, in evaluation board it’s 240ohm.