EVMK2E启动,Image写在nor flash中,将nand flash 格式化,在U-boot启动时出现以下错误:
ubi0: attaching mtd1
ubi0: scanning is finished
ubi0: attached mtd1 (name "mtd=2", size 510 MiB)
ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 2048
ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096
ubi0: good PEBs: 4080, bad PEBs: 4, corrupted PEBs: 0
ubi0: user volume: 0, internal volumes: 1, max. volumes count: 128
ubi0: max/mean erase counter: 1/1, WL threshold: 4096, image sequence number: 0
ubi0: available PEBs: 4000, total reserved PEBs: 80, PEBs reserved for bad PEB handling: 76
Error reading superblock on volume 'ubi:rootfs' errno=-19!
ubifsmount - mount UBIFS volume
Usage:
ubifsmount <volume-name>
- mount 'volume-name' volume
我是按照ti的文档进行操作的:processors.wiki.ti.com/.../Program_EVM_UG