各位大侠,
我的link大致顺序是ipcBitOut->ipcBitsIn->VDec->ipcOutM3->ipcInM3->Swms->Display
link create没问题,但是在动态创建解码通道的时候,dec channel成功之后,ipc channel创建失败,不知道是什么原因
int decCreateChannel(uint32_t chn, uint32_t width, uint32_t height)
{
YOSA_LOGGER_INFO(MODULE "DEC chn%d_create\n", chn);
DecLink_addChannelInfo params;
IpcBitsOutHLOSLink_createChBufParams ipcBufCreateParams;
Int32 status = 0;
if (chn >= MAX_DEC_CHANNEL_NUM)
return OSA_EFAIL;
memset(¶ms, 0, sizeof(DecLink_addChannelInfo));
params.chId = chn;
params.chInfo.width = width;
params.chInfo.height = height;
params.chInfo.scanFormat = 1;
params.createPrm.targetMaxWidth = width;
params.createPrm.targetMaxHeight = height;
params.createPrm.defaultDynamicParams.targetFrameRate = 30; //Not used
params.createPrm.defaultDynamicParams.targetBitRate = 4 * 1000 * 1000; //Not used;
params.createPrm.displayDelay = 0; //Have been tested. The different number affect nothing.
params.createPrm.numBufPerCh = 6;
params.createPrm.processCallLevel = VDEC_FRAMELEVELPROCESSCALL;
params.createPrm.dpbBufSizeInFrames = IH264VDEC_DPB_NUMFRAMES_AUTO;
params.createPrm.algCreateStatus = DEC_LINK_ALG_CREATE_STATUS_CREATE;
params.createPrm.decodeFrameType = 0;
params.createPrm.fieldMergeDecodeEnable = FALSE;
params.createPrm.tilerEnable = FALSE;
params.createPrm.format = IVIDEO_H264HP;
params.createPrm.profile = IH264VDEC_PROFILE_ANY;
params.createPrm.decodeFrameType = VDEC_DECODE_IP_ONLY;
status = System_linkControl(SYSTEM_LINK_ID_VDEC_0
, DEC_LINK_CMD_CREATE_CHANNEL,¶ms,sizeof(params), TRUE);
if (status != 0)
{
YOSA_LOGGER_ERROR(MODULE "failed to create dec channel '%d, %d*%d'\n", chn, width, height);
return OSA_EFAIL;
}
memset(&ipcBufCreateParams, 0, sizeof(ipcBufCreateParams));
ipcBufCreateParams.chId = chn;
ipcBufCreateParams.totalBitStreamBufferSize =
(width * height * params.createPrm.numBufPerCh);
ipcBufCreateParams.chMaxReqBufSize = width * height;
ipcBufCreateParams.maxQueueDepth = MAX_BUFFERING_QUEUE_LEN_PER_CH;
status = System_linkControl(
SYSTEM_HOST_LINK_ID_IPC_BITS_OUT_0
, IPCBITSOUT_LINK_CMD_CREATE_CH_BUFFER,
&ipcBufCreateParams, sizeof(ipcBufCreateParams), TRUE);
if (status != 0)
{
YOSA_LOGGER_ERROR(MODULE "failed to create ipc channel '%d, %d*%d'\n", chn, width, height);
// delete dec chn
DecLink_ChannelInfo decChnInfo;
memset(&decChnInfo, 0, sizeof(DecLink_ChannelInfo));
decChnInfo.chId = chn;
status = System_linkControl(SYSTEM_LINK_ID_VDEC_0
,
DEC_LINK_CMD_DELETE_CHANNEL, &decChnInfo, sizeof(decChnInfo), TRUE);
return OSA_EFAIL;
}
return OSA_SOK;
}
就是在
status = System_linkControl(SYSTEM_HOST_LINK_ID_IPC_BITS_OUT_0
, IPCBITSOUT_LINK_CMD_CREATE_CH_BUFFER,
&ipcBufCreateParams, sizeof(ipcBufCreateParams), TRUE);
返回了错误