Other Parts Discussed in Thread: AM3358
环境:pdk3.0, 自制板子,采用am3358芯片
1)采用nor flash 启动引导uboot,启动系统后,系统的BogoMIPS仅有298.59
[root@ICON ~]#cat /proc/cpuinfo
processor : 0
model name : ARMv7 Processor rev 2 (v7l)
BogoMIPS : 298.59
Features : half thumb fastmult vfp edsp neon vfpv3 tls vfpd32
CPU implementer : 0x41
CPU architecture: 7
CPU variant : 0x3
CPU part : 0xc08
CPU revision : 2
Hardware : Generic AM33XX (Flattened Device Tree)
Revision : 0000
Serial : 0000000000000000
2)采用spi flash 引导启动,(kernel、文件系统、dtb同上),则系统BogoMIPS 为795.44,
root@ICON ~]#cat /proc/cpuinfo
processor : 0
model name : ARMv7 Processor rev 2 (v7l)
BogoMIPS : 795.44
Features : half thumb fastmult vfp edsp neon vfpv3 tls vfpd32
CPU implementer : 0x41
CPU architecture: 7
CPU variant : 0x3
CPU part : 0xc08
CPU revision : 2
Hardware : Generic A
1) 和 2) 的差异仅为启动方式不同,而通过分析uboot2016.05 源码,发现nor flash引导启动模式的uboot流程中没有关于系统主频和ddr的配置?????
该如何修改才能使nor flash 引导启动的的主频提高至795.44,????
3)采用nor flash 引导启动时,还存在另一个问题如下:
[ 1.202311] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6
[ 1.208488] davinci_mdio 4a101000.mdio: detected phy mask fffffff9
[ 1.312272] davinci_mdio 4a101000.mdio: timed out waiting for user access
[ 1.412269] davinci_mdio 4a101000.mdio: timed out waiting for idle
[ 1.418651] davinci_mdio: probe of 4a101000.mdio failed with error -5
该问题在spi nor flash 引导启动的模式下,则不存在,这又是什么原因呢??
谢谢