文件系统老是挂载失败,,不知道是不是ECC导致的
NAND: HW ECC Hamming Code selected
256 MiB
MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1
Net: cpsw
Hit any key to stop autoboot: 0
Card did not respond to voltage select!
no sd card
Card did not respond to voltage select!
Booting from nand ...
HW ECC BCH8 Selected
NAND read: device 0 offset 0x280000, size 0x500000
5242880 bytes read: OK
## Booting kernel from Legacy Image at 80007fc0 ...
Image Name: Linux-3.2.0
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3110672 Bytes = 3 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
XIP Kernel Image ... OK
[ 1.918762] yaffs: dev is 32505863 name is "mtdblock7" rw
[ 1.924407] yaffs: passed flags ""
[ 3.339233] VFS: Mounted root (yaffs filesystem) on device 31:7.
[ 3.345916] Freeing init memory: 244K
[ 3.349792] Kernel panic - not syncing: No init found. Try passing init= opt
ion to kernel. See Linux Documentation/init.txt for guidance.