查了一下手册,看了一下例程,也没弄太懂。
| void DSPF_sp_fftSPxSP | ( | int | N, | |
| float * | ptr_x, | |||
| float * | ptr_w, | |||
| float * | ptr_y, | |||
| unsigned char * | brev, | |||
| int | n_min, | |||
| int | offset, | |||
| int | n_max | |||
| ) |
那个
| unsigned char * | brev |
到底是个什么参数?例程上给的是
unsigned char brev[64] = {
0x0, 0x20, 0x10, 0x30, 0x8, 0x28, 0x18, 0x38,
0x4, 0x24, 0x14, 0x34, 0xc, 0x2c, 0x1c, 0x3c,
0x2, 0x22, 0x12, 0x32, 0xa, 0x2a, 0x1a, 0x3a,
0x6, 0x26, 0x16, 0x36, 0xe, 0x2e, 0x1e, 0x3e,
0x1, 0x21, 0x11, 0x31, 0x9, 0x29, 0x19, 0x39,
0x5, 0x25, 0x15, 0x35, 0xd, 0x2d, 0x1d, 0x3d,
0x3, 0x23, 0x13, 0x33, 0xb, 0x2b, 0x1b, 0x3b,
0x7, 0x27, 0x17, 0x37, 0xf, 0x2f, 0x1f, 0x3f
};
难道无论做多少点fft都用这个数组?
| offset | index in complex samples of sub-fft from start of main fft | |
| n_max | size of main fft in complex samples |
这两个参数的用处又是什么?例程里直接把offset填0,n_max置为N。好像没什么特别用途。