大家有做过am335x上面的SDIO速度的测试么?在linux3.2和linux4.1.13两个内核版本上,用CMD53命令,发送256byte的数据,发送时间怎么越来越大啊???
在4.1.13上面,基本都要200us以上:
[ 1247.942830] mmc1: starting CMD53 arg 92000100 flags 000001b5
[ 1247.942843] mmc1: blksz 256 blocks 1 flags 00000100 tsac 1000 ms nsac 0
[ 1247.942870] edma-dma-engine edma-dma-engine.0: vchan dd928288: txd dceeac00[8bb3]: submitted
[ 1247.942901] edma-dma-engine edma-dma-engine.0:
[ 1247.942901] pset[0]:
[ 1247.942901] chnum 2
[ 1247.942901] slot 2
[ 1247.942901] opt 00102004
[ 1247.942901] src 9cdf3700
[ 1247.942901] dst 481d8220
[ 1247.942901] abcnt 00400004
[ 1247.942901] ccnt 00000001
[ 1247.942901] bidx 00000004
[ 1247.942901] cidx 00000100
[ 1247.942901] lkrld ffffffff
[ 1247.942948] edma-dma-engine edma-dma-engine.0: first transfer starting on channel 2
[ 1247.942981] edma-dma-engine edma-dma-engine.0: Transfer complete, stopping channel 2
[ 1247.942996] edma-dma-engine edma-dma-engine.0: txd dceeac00[8bb3]: marked complete
[ 1247.943019] mmc1: req done (CMD53): 0: 00002000 00000000 00000000 00000000
[ 1247.943030] mmc1: 256 bytes transferred: 0
而在linux3.2上面,大概150us左右,
[ 2050.545867] mmc1: req done (CMD53): 0: 00002000 00000000 00000000 00000000
[ 2050.545867] mmc1: 256 bytes transferred: 0
[ 2050.545898] mmc1: starting CMD53 arg 92000100 flags 000001b5
[ 2050.545928] mmc1: blksz 256 blocks 1 flags 00000100 tsac 1000 ms nsac 0
[ 2050.545959] omap_hsmmc omap_hsmmc.2: mmc1: CMD53, argument 0x92000100
[ 2050.545989] omap_hsmmc omap_hsmmc.2: IRQ Status is 1
[ 2050.545989] omap_hsmmc omap_hsmmc.2: IRQ Status is 2
[ 2050.546020] mmc1: req done (CMD53): 0: 00002000 00000000 00000000 00000000
[ 2050.546020] mmc1: 256 bytes transferred: 0