AM5728 iBIS模型 cadence 16.6仿真好多错误,如何解决?解决的方法是?
File_name 'AM572.ibs' contains an upper case character 'A'.
ERROR (line 6) - File_name 'AM572.ibs' contains an upper case character 'M'.
ERROR (line 859) - Model Descriptor string 'I/O_OPEN_DRAIN,1.8V,FAST MODE AND STD MODE,IND,10 PERCENT%,FAST_STD_MODE_1.8V_10P_1P8' is too long, truncating to 71 characters.
ERROR (line 860) - Model Descriptor string 'I/O_OPEN_DRAIN,3.3V,FAST MODE AND STD MODE,IND,10 PERCENT%,FAST_STD_MODE_3.3V_10P_3P3' is too long, truncating to 71 characters.
ERROR (line 861) - Model Descriptor string 'I/O_OPEN_DRAIN,1.8V,FAST MODE AND STD MODE,IND,5 PERCENT%,FAST_STD_MODE_1.8V_5P_1P8' is too long, truncating to 71 characters.
ERROR (line 862) - Model Descriptor string 'I/O_OPEN_DRAIN,3.3V,FAST MODE AND STD MODE,IND,5 PERCENT%,FAST_STD_MODE_3.3V_5P_3P3' is too long, truncating to 71 characters.
ERROR (line 1113) - Model Descriptor string 'I/O,1.8V,40D CLASS MODE FAST MODE,IND,10 PERCENT%,BC40DHHVRX_V_10P_!SC1_1P8' is too long, truncating to 71 characters.
ERROR (line 1114) - Model Descriptor string 'I/O,1.8V,40C CLASS MODE SLOW MODE,IND,10 PERCENT%,BC40DHHVRX_V_10P_SC1_1P8' is too long, truncating to 71 characters.
ERROR (line 1115) - Model Descriptor string 'I/O,1.8V,40D CLASS MODE FAST MODE,IND,5 PERCENT%,BC40DHHVRX_V_5P_!SC1_1P8' is too long, truncating to 71 characters.
ERROR (line 1116) - Model Descriptor string 'I/O,1.8V,40C CLASS MODE SLOW MODE,IND,5 PERCENT%,BC40DHHVRX_V_5P_SC1_1P8' is too long, truncating to 71 characters.
ERROR (line 1117) - Model Descriptor string 'I/O,3.3V,40D CLASS MODE FAST MODE,IND,10 PERCENT%,BC40DHHVRX_V_10P_!SC1_3P3' is too long, truncating to 71 characters.
ERROR (line 1118) - Model Descriptor string 'I/O,3.3V,40C CLASS MODE SLOW MODE,IND,10 PERCENT%,BC40DHHVRX_V_10P_SC1_3P3' is too long, truncating to 71 characters.
ERROR (line 1119) - Model Descriptor string 'I/O,3.3V,40D CLASS MODE FAST MODE,IND,5 PERCENT%,BC40DHHVRX_V_5P_!SC1_3P3' is too long, truncating to 71 characters.
ERROR (line 1120) - Model Descriptor string 'I/O,3.3V,40C CLASS MODE SLOW MO