请问怎么能改变网卡的mac地址?
以下是控制串口输出:
TI8148-GP rev 3.0
ARM clk: 1000MHz
DDR clk: 400MHz
I2C: ready
DRAM: 2 GiB
MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1
Net: Detected MAC-ID:00:21:21:83:a7:5d
Hit any key to stop autoboot: 0
Loading file "boot/uImage" from mmc device 0:1 (xxa1)
2480356 bytes read
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37-VRm-2.01
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2480292 Bytes = 2.4 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...