[ 17.101363] Unable to handle kernel NULL pointer dereference at virtual address 00000058
[ 17.109488] pgd = c0003000
[ 17.112202] [00000058] *pgd=80000080004003, *pmd=00000000
[ 17.117634] Internal error: Oops: 207 [#1] PREEMPT SMP ARM
[ 17.123138] Modules linked in: xfrm_user xfrm4_tunnel ipcomp xfrm_ipcomp esp4 ah4 af_key xfrm_algo bluetooth rpmsg_proto rpmsg_rpc rpmsg_pru virtio_rpmsg_bus ti_vip snd_soc_tvp5158_audio pru_rproc pruss_intc snd_soc_simple_card pwm_fan pruss pwm_omap_dmtimer snd_soc_omap_hdmi_audio ahci_platform libahci_platform libahci omap_wdt ti_vpe ti_sc ti_vpdma libata rtc_omap rtc_palmas extcon_palmas snd_soc_tlv320aic3x omap_rng rng_core omap_remoteproc remoteproc virtio virtio_ring sch_fq_codel cmemk(O)
[ 17.132056] CPU: 1 PID: 0 Comm: swapper/1 Tainted: G O 4.4.19 #2
[ 17.132058] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 17.132061] task: ee893c00 ti: ee8b6000 task.ti: ee8b6000
[ 17.132071] PC is at ktime_get+0x54/0x118
[ 17.132075] LR is at 0x8
[ 17.132078] pc : [<c0096bb8>] lr : [<00000008>] psr: 00010193
[ 17.132078] sp : ee8b7d98 ip : 26856f06 fp : ee8b7dd4
[ 17.132081] r10: c00a15c8 r9 : c0531b98 r8 : c0531e54
[ 17.132083] r7 : ee8b7d78 r6 : ee8b7d84 r5 : 00000000 r4 : 00000000
[ 17.132085] r3 : 00000000 r2 : 26856f06 r1 : 00ffffff r0 : ee8b7de0
[ 17.132089] Flags: nzcv IRQs off FIQs on Mode SVC_32 ISA ARM Segment kernel
[ 17.132092] Control: 30c5387d Table: ad752d00 DAC: 55555555
[ 17.132095] Process swapper/1 (pid: 0, stack limit = 0xee8b6210)
[ 17.132097] Stack: (0xee8b7d98 to 0xee8b8000)
[ 17.132101] 7d80: eed3be40 eed