am5728音频的Codec使用的和参考板同样的芯片tlv320aic3104,
开机启动打印信息提示没有发现声卡,无法播放声音:
root@am57xx-evm:/dev/snd# amixer controls
root@am57xx-evm:/dev/snd# amixer scontrols
root@am57xx-evm:/dev/snd# dmesg | grep "sound"
[ 2.874910] No soundcards found.
[ 9.126852] of_get_named_gpiod_flags: can't parse 'simple-audio-card,hp-det-gpio' property of node '/sound@0[0]'
[ 9.126863] of_get_named_gpiod_flags: can't parse 'simple-audio-card,mic-det-gpio' property of node '/sound@0[0]'
[ 9.126887] asoc-simple-card sound@0: cannot find the slot for index 0 (range 0-0), error: -16
[ 9.139684] asoc-simple-card sound@0: ASoC: can't create sound card for card BeagleBoard-X15: -16
[ 9.162229] asoc-simple-card: probe of sound@0 failed with error -16
下面是开发板的原理图:
设备树如下:
/ {
model = "TI AM5728 BeagleBoard-X15";
compatible = "ti,am572x-beagle-x15", "ti,am5728", "ti,dra742", "ti,dra74", "ti,dra7";
aliases {
rtc0 = &mcp_rtc;
rtc1 = &tps659038_rtc;
rtc2 = &rtc;
display0 = &hdmi0;
sound0 = &sound0;
//sound1 = &hdmi;
};
vdd_3v3: fixedregulator-vdd_3v3 {
compatible = "regulator-fixed";
regulator-name = "vdd_3v3";
vin-supply = <®en1>;
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
};
aic_dvdd: fixedregulator-aic_dvdd {
compatible = "regulator-fixed";
regulator-name = "aic_dvdd_fixed";
vin-supply = <&vdd_3v3>;
regulator-min-microvolt = <1800000>;
regulator-max-microvolt = <1800000>;
};
sound0: sound@0 {
compatible = "simple-audio-card";
simple-audio-card,name = "BeagleBoard-X15";
simple-audio-card,widgets =
"Line", "Line Out",
"Line", "Line In";
simple-audio-card,routing =
"Line Out", "LLOUT",
"Line Out", "RLOUT",
"MIC2L", "Line In",
"MIC2R", "Line In";
simple-audio-card,format = "dsp_b";
simple-audio-card,bitclock-master = <&sound0_master>;
simple-audio-card,frame-master = <&sound0_master>;
simple-audio-card,bitclock-inversion;
simple-audio-card,cpu {
sound-dai = <&mcasp2>;
/*
sound-dai = <&mcasp3>;
*/
};
sound0_master: simple-audio-card,codec {
sound-dai = <&tlv320aic3104>;
clocks = <&ref_clkin1_ck>;
/*
clocks = <&clkout2_clk>;
*/
};
};
};
&i2c4 {
status = "okay";
clock-frequency = <400000>;
tlv320aic3104: tlv320aic3104@18 {
#sound-dai-cells = <0>;
compatible = "ti,tlv320aic3104";
reg = <0x18>;
assigned-clocks = <&ref_clkin1_ck>;
adc-settle-ms = <40>;
AVDD-supply = <&vdd_3v3>;
IOVDD-supply = <&vdd_3v3>;
DRVDD-supply = <&vdd_3v3>;
DVDD-supply = <&aic_dvdd>;
status = "okay";
};
};
&mcasp2 {
#sound-dai-cells = <0>;
assigned-clocks = <&mcasp2_ahclkx_mux>;
assigned-clock-parents = <&sys_clkin2>;
status = "okay";
op-mode = <0>; /* MCASP_IIS_MODE */
tdm-slots = <2>;
/* 4 serializers */
serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
1 2 0 0
>;
tx-num-evt = <32>;
rx-num-evt = <32>;
};