您好,我在sprs647e文档中找到了DM8148的ISS的介绍(8.12节)
最后一段为:
For more detailed information on the ISS, see the ISS Overview section, the ISS Interfaces section, and
the ISS ISP section of the Watchdog Timer chapter of the TMS320DM814x DaVinci Digital Media
Processors Technical Reference Manual (Literature Number: SPRUGZ8).
但是我在sprugz8g文档中并没有找到ISS的具体介绍
第二个问题:
ISS是用来捕获数据的,如果我用ISS捕获16bit的CMOS的红外温度场数据,如何将温度场数据依据某个调色板转化为视频数据?如果我在MCFW框架中对DM8148编程,ISS的捕获功能属于VCAP的哪一个link?