想请问下,8168的板子在linux启动过程中,如下错误大概是什么原因?
Freeing init memory: 204K
INIT: version 2.86 booting
Error opening /dev/fb0: No such file or directory
Please wait: booting...
Starting udev
udevd (68): /proc/68/oom_adj is deprecated, please use /proc/68/oom_score_adj instead.
Root filesystem already rw, not remounting
Caching udev devnodes
。。。
PRCM Initialization completed
SysLink version : 2.10.03.20
SysLink module created on Date:Apr 29 2012 Time:20:45:11
FIRMWARE: I2cInit will be done by M3
FIRMWARE: Memory map bin file not passed
Usage : firmware_loader <Processor Id> <Location of Firmware> <start|stop> [-mmap <memory_map_file>] [-i2c <0|1>]
===Mandatory arguments===
<Processor Id> 0: DSP, 1: Video-M3, 2: Vpss-M3
<Location of Firmware> firmware binary file
<start|stop> to start/stop the firmware
===Optional arguments===
-mmap input memory map bin file name
-i2c 0: i2c init not done by M3, 1(default): i2c init done by M3
FIRMWARE: isI2cInitRequiredOnM3: 1
FIRMWARE: Default memory configuration is used
MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1
FIRMWARE: Memory Configuration status : In Progress
FIRMWARE: 1 start Successful
Loading HDVPSS Firmware
FIRMWARE: I2cInit will be done by M3
FIRMWARE: Memory map bin file not passed
Usage : firmware_loader <Processor Id> <Location of Firmware> <start|stop> [-mmap <memory_map_file>] [-i2c <0|1>]
===Mandatory arguments===
<Processor Id> 0: DSP, 1: Video-M3, 2: Vpss-M3
<Location of Firmware> firmware binary file
<start|stop> to start/stop the firmware
===Optional arguments===
-mmap input memory map bin file name
-i2c 0: i2c init not done by M3, 1(default): i2c init done by M3
FIRMWARE: isI2cInitRequiredOnM3: 1
FIRMWARE: Default memory configuration is used
MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.2.1
FIRMWARE: Memory Configuration status : In Progress
FIRMWARE: 2 start Successful
HDMI W1 rev 2.0
I2C No Ack
Starting system message bus: dbus.
Starting telnet daemon.
Starting syslogd/klogd: done
Starting thttpd.
Starting PVR
Starting SGX fixup for ES6.x
Starting Matrix GUI application.
_____ _____ _ _
| _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_
| | _| .'| . | . | | __| _| . | | | -_| _| _|
|__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_|
|___| |___|
Arago Project http://arago-project.org dm816x-evm ttyO2
Arago 2011.09 dm816x-evm ttyO2
dm816x-evm login: root
VPSS_FVID2: contrl event 0x10040018 timeout
VPSS_DCTRL: failed to get node input status
VPSS_GRPX : failed to set grpx0 nodes
ti81xxfb ti81xxfb: fvid2 create failed.
root@dm816x-evm:~#