我用了multich_vcap_venc.c,multich_vdec_vdis.c两部分的代码,分别进行编码、解码,并想共用同一个swms和display,因此在公用的swms link新建了一个merge link,但是出错了, [m3vpss ] 322857: Assertion @ Line: 56 in links_common/merge/mergeLink_tsk.c: pPrm->inQueParams[inQue].prevLinkQueId < pObj->inTskInfo[inQue].numQue : failed !!!
multich_vcap_venc.c里的代码如下:
dupPrm[1].inQueParams.prevLinkId = dupId[0];
dupPrm[1].inQueParams.prevLinkQueId = 1;//DEI_LINK_OUT_QUE_DEI_SC;
dupPrm[1].numOutQue = 2;
dupPrm[1].outQueParams[0].nextLink = gVencDecDisMergeId;//gVdisModuleContext.swMsId[0];
dupPrm[1].outQueParams[1].nextLink = gVdisModuleContext.swMsId[1];
dupPrm[1].notifyNextLink = TRUE;
merge link的参数如下:
MergeLink_CreateParams vencVdecMergePrm;
vencVdecMergePrm.numInQue = 2;
vencVdecMergePrm.inQueParams[0].prevLinkId = dupId[1]; //multich_vcap_venc.c部分的dupld[1]
vencVdecMergePrm.inQueParams[0].prevLinkQueId = 0;
vencVdecMergePrm.inQueParams[1].prevLinkId = gMultiCh_VdecVdisObj.mpSclrId;//multich_vdec_vdis.c文件下的解码部分的scaler linkID
vencVdecMergePrm.inQueParams[1].prevLinkQueId = 0;
vencVdecMergePrm.notifyNextLink = TRUE;
vencVdecMergePrm.outQueParams.nextLink = gVdisModuleContext.swMsId[0];
System_linkCreate(gVencDecDisMergeId, &vencVdecMergePrm, sizeof(vencVdecMergePrm));//程序在这里创建失败,错误贴在前面了,说是其中的prevLinkQueId 应小于numInQue
multich_vdec_vdis.c的代码如下:
mpSclrPrm.pathId = MP_SCLR_LINK_SEC1_SC4_VIP1;
mpSclrPrm.numCh = 4;
mpSclrPrm.enableLineSkip = FALSE;
mpSclrPrm.outQueParams.nextLink = gVencDecDisMergeId;//gMultiCh_VdecVdisObj.dupId;
就这么几个参数可是一直找不到原因,麻烦各位看看问题在哪