[ 0.575053] palmas 0-0058: Irq flag is 0x00000008
[ 0.627791] random: fast init done
[ 1.983295] random: crng init done
[ 186.785399] irq 38: nobody cared (try booting with the "irqpoll" option)
[ 186.785415] CPU: 0 PID: 28 Comm: irq/38-palmas Not tainted 4.9.69-g9ce43c71ae #2
[ 186.785423] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 186.785431] Backtrace:
[ 186.785459] [<c020b2bc>] (dump_backtrace) from [<c020b578>] (show_stack+0x18/0x1c)
[ 186.785471] r7:00000026 r6:20000193 r5:00000000 r4:c1022668
[ 186.785485] [<c020b560>] (show_stack) from [<c04ce720>] (dump_stack+0x8c/0xa0)
[ 186.785500] [<c04ce694>] (dump_stack) from [<c02827a0>] (__report_bad_irq+0x30/0xd4)
[ 186.785510] r7:00000026 r6:eea36410 r5:00000000 r4:eea36400
[ 186.785523] [<c0282770>] (__report_bad_irq) from [<c0282bb8>] (note_interrupt+0x294/0x2e4)
[ 186.785534] r9:20000193 r8:00000001 r7:00000026 r6:eea36410 r5:00000000 r4:eea36400
[ 186.785547] [<c0282924>] (note_interrupt) from [<c027fe44>] (handle_irq_event_percpu+0x54/0x60)
[ 186.785557] r10:00000000 r9:20000193 r8:00000001 r7:eea52210 r6:eea36410 r5:eea36400
[ 186.785564] r4:00000002 r3:00000000
[ 186.785575] [<c027fdf0>] (handle_irq_event_percpu) from [<c027fe90>] (handle_irq_event+0x40/0x64)
[ 186.785582] r5:eea36460 r4:eea36400
[ 186.785594] [<c027fe50>] (handle_irq_event) from [<c02833fc>] (handle_level_irq+0xb4/0x138)
[ 186.785603] r7:eea52210 r6:eea36410 r5:eea36460 r4:eea36400
[ 186.785614] [<c0283348>] (handle_level_irq) from [<c027efa8>] (generic_handle_irq+0x2c/0x3c)
[ 186.785622] r7:eea52210 r6:eea52268 r5:eea52264 r4:00000000
[ 186.785634] [<c027ef7c>] (generic_handle_irq) from [<c0512908>] (omap_gpio_irq_handler+0x134/0x174)
[ 186.785646] [<c05127d4>] (omap_gpio_irq_handler) from [<c027fd6c>] (__handle_irq_event_percpu+0xb4/0x138)
[ 186.785655] r10:c104dfaf r9:eea36300 r8:00000025 r7:eeb8bdcc r6:00000000 r5:eea36300
[ 186.785661] r4:eea401c0
[ 186.785672] [<c027fcb8>] (__handle_irq_event_percpu) from [<c027fe14>] (handle_irq_event_percpu+0x24/0x60)
[ 186.785682] r10:c0280ee0 r9:eeb8a000 r8:ee808000 r7:00000000 r6:c1022830 r5:eea36300
[ 186.785688] r4:eea36300
[ 186.785699] [<c027fdf0>] (handle_irq_event_percpu) from [<c027fe90>] (handle_irq_event+0x40/0x64)
[ 186.785706] r5:eea36360 r4:eea36300
[ 186.785717] [<c027fe50>] (handle_irq_event) from [<c0283540>] (handle_fasteoi_irq+0xc0/0x190)
[ 186.785725] r7:00000000 r6:c1022830 r5:eea36360 r4:eea36300
[ 186.785736] [<c0283480>] (handle_fasteoi_irq) from [<c027efa8>] (generic_handle_irq+0x2c/0x3c)
[ 186.785744] r7:00000000 r6:00000000 r5:00000025 r4:c0e5cde0
[ 186.785754] [<c027ef7c>] (generic_handle_irq) from [<c027f51c>] (__handle_domain_irq+0x64/0xbc)
[ 186.785765] [<c027f4b8>] (__handle_domain_irq) from [<c02014a0>] (gic_handle_irq+0x40/0x7c)
[ 186.785774] r9:eeb8a000 r8:fa213000 r7:fa212000 r6:eeb8be88 r5:fa21200c r4:c1003424
[ 186.785784] [<c0201460>] (gic_handle_irq) from [<c020c038>] (__irq_svc+0x58/0x8c)
[ 186.785791] Exception stack(0xeeb8be88 to 0xeeb8bed0)
[ 186.785800] be80: eea36460 a0000093 00000000 00000000 eea36400 eea36460
[ 186.785810] bea0: eeb798c0 eea36410 eea36400 eeb798c0 c0280ee0 eeb8bef4 eeb8bed8 eeb8bed8
[ 186.785817] bec0: c0280e00 c0280e00 60000013 ffffffff
[ 186.785827] r9:eeb8a000 r8:eea36400 r7:eeb8bebc r6:ffffffff r5:60000013 r4:c0280e00
[ 186.785838] [<c0280d7c>] (irq_finalize_oneshot.part.1) from [<c0280f34>] (irq_thread_fn+0x54/0x5c)
[ 186.785846] r7:00000001 r6:00000000 r5:eea36400 r4:eeb798c0
[ 186.785857] [<c0280ee0>] (irq_thread_fn) from [<c0281210>] (irq_thread+0x140/0x1f8)
[ 186.785865] r7:00000001 r6:00000000 r5:eeb798e4 r4:eeb8a000
[ 186.785878] [<c02810d0>] (irq_thread) from [<c024ae98>] (kthread+0x100/0x118)
[ 186.785887] r10:00000000 r9:00000000 r8:c02810d0 r7:eeb798c0 r6:eeb8a000 r5:eeb79900
[ 186.785894] r4:00000000
[ 186.785906] [<c024ad98>] (kthread) from [<c0207ca0>] (ret_from_fork+0x14/0x34)
[ 186.785914] r8:00000000 r7:00000000 r6:00000000 r5:c024ad98 r4:eeb79900
[ 186.785920] handlers:
[ 186.785928] [<c027ff08>] irq_default_primary_handler threaded [<c0644f7c>] regmap_irq_thread
[ 186.785944] Disabling IRQ #38
[ 186.788717] palmas 0-0058: Muxing GPIO 2f, PWM 0, LED 0
[ 186.798037] vtt_fixed: supplied by smps3
[ 186.812331] smps8: Bringing 1060000uV into 1800000-1800000uV
[ 186.813249] smps8: failed to apply 1800000-1800000uV constraint(-22)
[ 186.813263] palmas-pmic 48070000.i2c:tps659038@58:tps659038_pmic: failed to register 48070000.i2c:tps659038@58:tps659038_pmic regulator
[ 186.813743] ------------[ cut here ]------------
[ 186.813762] WARNING: CPU: 0 PID: 1 at /oe/bld/build-CORTEX_1/arago-tmp-external-linaro-toolchain/work-shared/am57xx-evm/kernel-source/drivers/regulator/core.c:4135 regulator_unregister+0xcc/0xd4
[ 186.813769] Modules linked in:
[ 186.813782] CPU: 0 PID: 1 Comm: swapper/0 Not tainted 4.9.69-g9ce43c71ae #2
[ 186.813789] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 186.813795] Backtrace:
[ 186.813813] [<c020b2bc>] (dump_backtrace) from [<c020b578>] (show_stack+0x18/0x1c)
[ 186.813822] r7:00000009 r6:60000013 r5:00000000 r4:c1022668
[ 186.813834] [<c020b560>] (show_stack) from [<c04ce720>] (dump_stack+0x8c/0xa0)
[ 186.813847] [<c04ce694>] (dump_stack) from [<c022e3ec>] (__warn+0xec/0x104)
[ 186.813856] r7:00000009 r6:c0bd8268 r5:00000000 r4:00000000
[ 186.813866] [<c022e300>] (__warn) from [<c022e4bc>] (warn_slowpath_null+0x28/0x30)
[ 186.813877] r9:eeb87780 r8:eeb79d80 r7:ee87f890 r6:eeb87610 r5:00000022 r4:eeaa6400
[ 186.813888] [<c022e494>] (warn_slowpath_null) from [<c0579058>] (regulator_unregister+0xcc/0xd4)
[ 186.813900] [<c0578f8c>] (regulator_unregister) from [<c0579de8>] (devm_rdev_release+0x14/0x18)
[ 186.813908] r5:00000022 r4:eeb79dc0
[ 186.813922] [<c0579dd4>] (devm_rdev_release) from [<c062af64>] (release_nodes+0x170/0x1dc)
[ 186.813933] [<c062adf4>] (release_nodes) from [<c062b10c>] (devres_release_all+0x38/0x54)
[ 186.813943] r10:00000000 r9:00000000 r8:c1028a54 r7:ffffffea r6:00000000 r5:c1090664
[ 186.813949] r4:eeb87610
[ 186.813967] [<c062b0d4>] (devres_release_all) from [<c06271f8>] (driver_probe_device+0xb8/0x2d0)
[ 186.813974] r5:c1090664 r4:eeb87610
[ 186.813987] [<c0627140>] (driver_probe_device) from [<c0627574>] (__device_attach_driver+0xa0/0xd4)
[ 186.813997] r9:00000000 r8:c1090640 r7:00000001 r6:eeb87610 r5:ee87f950 r4:c1028a54
[ 186.814010] [<c06274d4>] (__device_attach_driver) from [<c0625710>] (bus_for_each_drv+0x68/0x9c)
[ 186.814018] r7:00000001 r6:c06274d4 r5:ee87f950 r4:00000000
[ 186.814031] [<c06256a8>] (bus_for_each_drv) from [<c062701c>] (__device_attach+0xb8/0x11c)
[ 186.814039] r6:c10363e0 r5:eeb87644 r4:eeb87610
[ 186.814052] [<c0626f64>] (__device_attach) from [<c06275f4>] (device_initial_probe+0x14/0x18)
[ 186.814060] r7:00000000 r6:c10363e0 r5:eeb87610 r4:eeb87618
[ 186.814072] [<c06275e0>] (device_initial_probe) from [<c0626624>] (bus_probe_device+0x8c/0x94)
[ 186.814084] [<c0626598>] (bus_probe_device) from [<c0624794>] (device_add+0x3fc/0x588)
[ 186.814092] r7:00000000 r6:eeb87610 r5:eeb86a20 r4:eeb87618
[ 186.814107] [<c0624398>] (device_add) from [<c074e780>] (of_device_add+0x38/0x40)
[ 186.814116] r10:00000000 r9:00000001 r8:eeb86a20 r7:00000000 r6:eed897bc r5:eeb87610
[ 186.814123] r4:eeb87600
[ 186.814135] [<c074e748>] (of_device_add) from [<c074ede4>] (of_platform_device_create_pdata+0x8c/0xcc)
[ 186.814148] [<c074ed58>] (of_platform_device_create_pdata) from [<c074f060>] (of_platform_bus_create+0xf4/0x1f0)
[ 186.814157] r9:00000001 r8:00000000 r7:00000000 r6:00000000 r5:eed8976c r4:00000000
[ 186.814170] [<c074ef6c>] (of_platform_bus_create) from [<c074f2d4>] (of_platform_populate+0x74/0xd4)
[ 186.814180] r10:00000001 r9:eeb86a20 r8:00000000 r7:00000000 r6:eeb79390 r5:eed894ac
[ 186.814186] r4:eed8976c
[ 186.814199] [<c074f260>] (of_platform_populate) from [<c06559b8>] (palmas_i2c_probe+0x3d4/0x624)
[ 186.814209] r10:eeb86a20 r9:00000003 r8:c0a54d40 r7:00000002 r6:eeb79390 r5:00000000
[ 186.814215] r4:eeb7a310
[ 186.814228] [<c06555e4>] (palmas_i2c_probe) from [<c06d6218>] (i2c_device_probe+0x18c/0x20c)
[ 186.814237] r10:c103e5e8 r9:00000000 r8:eeb86a04 r7:eeb86a00 r6:c06555e4 r5:eeb86a20
[ 186.814243] r4:00000000
[ 186.814255] [<c06d608c>] (i2c_device_probe) from [<c0627370>] (driver_probe_device+0x230/0x2d0)
[ 186.814264] r9:00000000 r8:c1038364 r7:00000000 r6:00000000 r5:c1090664 r4:eeb86a20
[ 186.814277] [<c0627140>] (driver_probe_device) from [<c0627574>] (__device_attach_driver+0xa0/0xd4)
[ 186.814286] r9:00000000 r8:c1090640 r7:00000001 r6:eeb86a20 r5:ee87fbb0 r4:c1038364
[ 186.814299] [<c06274d4>] (__device_attach_driver) from [<c0625710>] (bus_for_each_drv+0x68/0x9c)
[ 186.814307] r7:00000001 r6:c06274d4 r5:ee87fbb0 r4:00000000
[ 186.814319] [<c06256a8>] (bus_for_each_drv) from [<c062701c>] (__device_attach+0xb8/0x11c)
[ 186.814326] r6:c103e618 r5:eeb86a54 r4:eeb86a20
[ 186.814339] [<c0626f64>] (__device_attach) from [<c06275f4>] (device_initial_probe+0x14/0x18)
[ 186.814347] r7:00000000 r6:c103e618 r5:eeb86a20 r4:eeb86a28
[ 186.814360] [<c06275e0>] (device_initial_probe) from [<c0626624>] (bus_probe_device+0x8c/0x94)
[ 186.814371] [<c0626598>] (bus_probe_device) from [<c0624794>] (device_add+0x3fc/0x588)
[ 186.814380] r7:00000000 r6:eeb86a20 r5:eeaa5c98 r4:eeb86a28
[ 186.814391] [<c0624398>] (device_add) from [<c062493c>] (device_register+0x1c/0x20)
[ 186.814400] r10:c0bfebb4 r9:eed89268 r8:eeaa5c98 r7:eeb86a04 r6:eeaa5c58 r5:eeb86a20
[ 186.814406] r4:eeb86a20
[ 186.814419] [<c0624920>] (device_register) from [<c06d8214>] (i2c_new_device+0x160/0x1a8)
[ 186.814426] r5:eeb86a20 r4:eeb86a00
[ 186.814438] [<c06d80b4>] (i2c_new_device) from [<c06d86e4>] (of_i2c_register_device+0xfc/0x194)
[ 186.814447] r8:00000000 r7:eeaa5c98 r6:eed894fc r5:eeaa5c58 r4:eed894ac
[ 186.814460] [<c06d85e8>] (of_i2c_register_device) from [<c06d8a38>] (i2c_register_adapter+0x1b0/0x3f8)
[ 186.814467] r5:eed894ac r4:eeaa5c58
[ 186.814479] [<c06d8888>] (i2c_register_adapter) from [<c06d8cd8>] (__i2c_add_numbered_adapter+0x58/0x9c)
[ 186.814489] r10:0000000f r9:0000000c r8:00000000 r7:00000017 r6:eeaa9410 r5:eeaa5c58
[ 186.814495] r4:00000000 r3:00000001
[ 186.814508] [<c06d8c80>] (__i2c_add_numbered_adapter) from [<c06d8dbc>] (i2c_add_adapter+0xa0/0xd4)
[ 186.814515] r5:eeaa9400 r4:eeaa5c58
[ 186.814527] [<c06d8d1c>] (i2c_add_adapter) from [<c06d8e14>] (i2c_add_numbered_adapter+0x24/0x28)
[ 186.814534] r5:eeaa9400 r4:eeaa5c10
[ 186.814548] [<c06d8df0>] (i2c_add_numbered_adapter) from [<c06db4bc>] (omap_i2c_probe+0x51c/0x6b0)
[ 186.814560] [<c06dafa0>] (omap_i2c_probe) from [<c0628fb8>] (platform_drv_probe+0x58/0xb8)
[ 186.814569] r10:00000000 r9:00000000 r8:c103e7c8 r7:fffffdfb r6:c103e7c8 r5:ffffffed
[ 186.814574] r4:eeaa9410
[ 186.814586] [<c0628f60>] (platform_drv_probe) from [<c0627370>] (driver_probe_device+0x230/0x2d0)
[ 186.814594] r7:00000000 r6:00000000 r5:c1090664 r4:eeaa9410
[ 186.814607] [<c0627140>] (driver_probe_device) from [<c06274d0>] (__driver_attach+0xc0/0xc4)
[ 186.814616] r9:c0e0061c r8:000000ba r7:00000000 r6:eeaa9444 r5:c103e7c8 r4:eeaa9410
[ 186.814629] [<c0627410>] (__driver_attach) from [<c0625650>] (bus_for_each_dev+0x70/0xa4)
[ 186.814637] r7:00000000 r6:c0627410 r5:c103e7c8 r4:00000000
[ 186.814649] [<c06255e0>] (bus_for_each_dev) from [<c0626d08>] (driver_attach+0x24/0x28)
[ 186.814657] r6:c10363e0 r5:eeb77e00 r4:c103e7c8
[ 186.814669] [<c0626ce4>] (driver_attach) from [<c0626840>] (bus_add_driver+0x108/0x214)
[ 186.814680] [<c0626738>] (bus_add_driver) from [<c0627e58>] (driver_register+0x80/0xfc)
[ 186.814688] r7:c0e4882c r6:c0e5884c r5:ffffe000 r4:c103e7c8
[ 186.814698] [<c0627dd8>] (driver_register) from [<c0628f14>] (__platform_driver_register+0x48/0x50)
[ 186.814705] r5:ffffe000 r4:c10363e0
[ 186.814719] [<c0628ecc>] (__platform_driver_register) from [<c0e2fb68>] (omap_i2c_init_driver+0x1c/0x20)
[ 186.814726] r5:ffffe000 r4:c0e2fb4c
[ 186.814738] [<c0e2fb4c>] (omap_i2c_init_driver) from [<c02017bc>] (do_one_initcall+0x4c/0x178)
[ 186.814751] [<c0201770>] (do_one_initcall) from [<c0e00f64>] (kernel_init_freeable+0x1d8/0x268)
[ 186.814759] r10:00000005 r9:c0e0061c r8:000000ba r7:c0e4882c r6:c0e5884c r5:c1051000
[ 186.814766] r4:c1051000
[ 186.814780] [<c0e00d8c>] (kernel_init_freeable) from [<c08d1c74>] (kernel_init+0x10/0x110)
[ 186.814789] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c08d1c64
[ 186.814795] r4:00000000
[ 186.814807] [<c08d1c64>] (kernel_init) from [<c0207ca0>] (ret_from_fork+0x14/0x34)
[ 186.814814] r5:c08d1c64 r4:00000000
[ 186.814871] ---[ end trace 153802c4a347acfb ]---
[ 186.815130] palmas-pmic: probe of 48070000.i2c:tps659038@58:tps659038_pmic failed with error -22
[ 186.816734] omap_i2c 48070000.i2c: bus 0 rev0.12 at 100 kHz
[ 186.817305] omap_i2c 48060000.i2c: bus 2 rev0.12 at 400 kHz
[ 186.817499] media: Linux media interface: v0.10