我使用最新的 Processor SDK Linux 04_03_00_05
进行
U-Boot SPL 2017.01-gc68ed086bd (Mar 26 2018 - 14:05:34)
Trying to boot from SPI
U-Boot 2017.01-gc68ed086bd (Mar 26 2018 - 14:05:34 -0400)
CPU: 66AK2Hx SR2.0
Model: Texas Instruments Keystone 2 Kepler/Hawking EVM
I2C: ready
DRAM: DDR3A Speed will be configured for 1333 Operation.
Detected SO-DIMM [SQR-SD3T-2G1333SED]
DDR3 speed 1333
DRAM: 2 GiB (includes reported below)
Clear entire DDR3 memory to enable ECC
2 GiB
NAND: 512 MiB
Net: eth0: netcp@2000000
Warning: netcp@slave-1 (eth1) using random MAC address - 72:98:d8:8e:82:5f
, eth1: netcp@slave-1
Warning: netcp@slave-2 (eth2) using random MAC address - 36:44:19:af:24:36
, eth2: netcp@slave-2
Warning: netcp@slave-3 (eth3) using random MAC address - ca:53:bc:c6:2b:fa
, eth3: netcp@slave-3
Hit any key to stop autoboot: 0
starting USB...
USB0: Register 2001040 NbrPorts 2
Starting the controller
USB XHCI 1.00
scanning bus 0 for devices... 2 USB Device(s) found
scanning usb for storage devices... 1 Storage Device(s) found
reading skern-k2hk.bin
32832 bytes read in 43 ms (745.1 KiB/s)
K2_BM_15.07-53-ge1f885a SoC:k2hk built:12:41:27, Mar 26 2018
## installed monitor @ 0xc5f0000, freq [200000000], status 207552512
reading zImage
3605016 bytes read in 1900 ms (1.8 MiB/s)
reading k2-fw-initrd.cpio.gz
50093 bytes read in 49 ms (998 KiB/s)
reading keystone-k2hk-evm.dtb
43942 bytes read in 49 ms (875 KiB/s)
## Flattened Device Tree blob at 88000000
Booting using the fdt blob at 0x88000000
Loading Ramdisk to 8fff3000, end 8ffff3ad ... OK
Loading Device Tree to 8ffe5000, end 8fff2ba5 ... OK
Starting kernel ...
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Linux version 4.9.69-g9ce43c71ae (xiaobo@ubuntu) (gcc version 6.2.1 20161016 (Linaro GCC 6.2-2016.11) ) #1 SMP PREEMPT Tue May 29 17:33:36 CST 2018
[ 0.000000] CPU: ARMv7 Processor [412fc0f4] revision 4 (ARMv7), cr=30c5387d
[ 0.000000] CPU: div instructions available: patching division code
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache
[ 0.000000] OF: fdt:Machine model: Texas Instruments Keystone 2 Kepler/Hawking EVM
[ 0.000000] Switching physical address space to 0x800000000
[ 0.000000] efi: Getting EFI parameters from FDT:
[ 0.000000] efi: UEFI not found.
[ 0.000000] Reserved memory: created CMA memory pool at 0x000000081f800000, size 8 MiB
[ 0.000000] OF: reserved mem: initialized node dsp_common_cma_pool@81f800000, compatible id shared-dma-pool
[ 0.000000] Reserved memory: created DMA memory pool at 0x0000000820000000, size 256 MiB
[ 0.000000] OF: reserved mem: initialized node dsp_common_mpm_pool@820000000, compatible id shared-dma-pool
[ 0.000000] cma: Reserved 64 MiB at 0x000000087bc00000
[ 0.000000] Memory policy: Data cache writealloc
[ 0.000000] psci: probing for conduit method from DT.
[ 0.000000] psci: Using PSCI v0.1 Function IDs from DT
[ 0.000000] percpu: Embedded 14 pages/cpu @de59a000 s26124 r8192 d23028 u57344
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 359296
[ 0.000000] Kernel command line: console=ttyS0,115200n8 rootwait rootdelay=3 rootfstype=ext4 root=/dev/sda2 rw
[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Memory: 1339576K/1441792K available (8192K kernel code, 270K rwdata, 2320K rodata, 2048K init, 290K bss, 28488K reserved, 73728K cma-reserved, 851968K highmem)
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
[ 0.000000] vmalloc : 0xe0800000 - 0xff800000 ( 496 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB)
[ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
[ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
[ 0.000000] .text : 0xc0008000 - 0xc0a00000 (10208 kB)
[ 0.000000] .init : 0xc0e00000 - 0xc1000000 (2048 kB)
[ 0.000000] .data : 0xc1000000 - 0xc1043868 ( 271 kB)
[ 0.000000] .bss : 0xc1045000 - 0xc108d930 ( 291 kB)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1
[ 0.000000] Preemptible hierarchical RCU implementation.
[ 0.000000] Build-time adjustment of leaf fanout to 32.
[ 0.000000] RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4.
[ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=32, nr_cpu_ids=4
[ 0.000000] NR_IRQS:16 nr_irqs:16 16
[ 0.000000] GIC: Using split EOI/Deactivate mode
[ 0.000000] arm_arch_timer: Architected cp15 timer(s) running at 200.00MHz (phys).
[ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x2e2049d3e8, max_idle_ns: 440795210634 ns
[ 0.000003] sched_clock: 56 bits at 200MHz, resolution 5ns, wraps every 4398046511102ns
[ 0.000011] Switching to timer-based delay loop, resolution 5ns
[ 0.000161] keystone timer clock @200000000 Hz
[ 0.000348] Console: colour dummy device 80x30
[ 0.000372] Calibrating delay loop (skipped), value calculated using timer frequency.. 400.00 BogoMIPS (lpj=2000000)
[ 0.000382] pid_max: default: 32768 minimum: 301
[ 0.000461] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.000468] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.000974] CPU: Testing write buffer coherency: ok
[ 0.001173] /cpus/cpu@0 missing clock-frequency property
[ 0.001195] /cpus/cpu@1 missing clock-frequency property
[ 0.001217] /cpus/cpu@2 missing clock-frequency property
[ 0.001239] /cpus/cpu@3 missing clock-frequency property
[ 0.001246] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[ 0.001258] Setting up static identity map for 0x80200000 - 0x80200138
[ 0.080120] EFI services will not be available.
[ 0.174552] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
[ 0.244635] CPU2: thread -1, cpu 2, socket 0, mpidr 80000002
[ 0.314713] CPU3: thread -1, cpu 3, socket 0, mpidr 80000003
[ 0.314815] Brought up 4 CPUs
[ 0.314831] SMP: Total of 4 processors activated (1600.00 BogoMIPS).
[ 0.314837] CPU: All CPU(s) started in HYP mode.
[ 0.314842] CPU: Virtualization extensions available.
[ 0.315252] devtmpfs: initialized
[ 0.324058] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0
[ 0.324244] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.324257] futex hash table entries: 1024 (order: 4, 65536 bytes)
[ 0.325251] pinctrl core: initialized pinctrl subsystem
[ 0.325810] NET: Registered protocol family 16
[ 0.326443] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.350309] cpuidle: using governor ladder
[ 0.380328] cpuidle: using governor menu
[ 0.380409] No ATAGs?
[ 0.380426] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers.
[ 0.380432] hw-breakpoint: maximum watchpoint size is 8 bytes.
[ 0.386615] irq: no irq domain found for /soc/keystone_irq@26202a0 !
[ 0.386788] irq: no irq domain found for /soc/keystone_irq@26202a0 !
[ 0.386961] irq: no irq domain found for /soc/keystone_irq@26202a0 !
[ 0.387130] irq: no irq domain found for /soc/keystone_irq@26202a0 !
[ 0.387297] irq: no irq domain found for /soc/keystone_irq@26202a0 !
[ 0.387466] irq: no irq domain found for /soc/keystone_irq@26202a0 !
[ 0.387639] irq: no irq domain found for /soc/keystone_irq@26202a0 !
[ 0.387807] irq: no irq domain found for /soc/keystone_irq@26202a0 !
[ 0.422522] vgaarb: loaded
[ 0.422801] SCSI subsystem initialized
[ 0.422970] usbcore: registered new interface driver usbfs
[ 0.423015] usbcore: registered new interface driver hub
[ 0.423078] usbcore: registered new device driver usb
[ 0.424025] pps_core: LinuxPPS API ver. 1 registered
[ 0.424032] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.424046] PTP clock support registered
[ 0.424069] EDAC MC: Ver: 3.0.0
[ 0.425157] clocksource: Switched to clocksource arch_sys_counter
[ 0.432020] NET: Registered protocol family 2
[ 0.432392] TCP established hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.432419] TCP bind hash table entries: 4096 (order: 3, 32768 bytes)
[ 0.432467] TCP: Hash tables configured (established 4096 bind 4096)
[ 0.432498] UDP hash table entries: 256 (order: 1, 8192 bytes)
[ 0.432513] UDP-Lite hash table entries: 256 (order: 1, 8192 bytes)
[ 0.432605] NET: Registered protocol family 1
[ 0.432824] RPC: Registered named UNIX socket transport module.
[ 0.432831] RPC: Registered udp transport module.
[ 0.432836] RPC: Registered tcp transport module.
[ 0.432841] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.432977] Trying to unpack rootfs image as initramfs...
[ 0.435592] Freeing initrd memory: 52K
[ 0.435744] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available
[ 0.436283] platform alarmtimer: set dma_pfn_offset00780000
[ 0.437091] workingset: timestamp_bits=14 max_order=19 bucket_order=5
[ 0.442666] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[ 0.443194] NFS: Registering the id_resolver key type
[ 0.443209] Key type id_resolver registered
[ 0.443214] Key type id_legacy registered
[ 0.443244] ntfs: driver 2.1.32 [Flags: R/O].
[ 0.444153] bounce: pool size: 64 pages
[ 0.444256] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247)
[ 0.444263] io scheduler noop registered
[ 0.444269] io scheduler deadline registered
[ 0.444368] io scheduler cfq registered (default)
[ 0.444505] keystone_irq soc:keystone_irq@26202a0: irqchip registered, nr_irqs 28
[ 0.444977] ti,keystone-serdes 232a000.phy: init fw ks2_gbe_serdes.bin: version 3.3.0.2c
[ 0.449506] keystone-navigator-qmss soc:qmss@2a40000: qmgr start queue 0, number of queues 8192
[ 0.449618] keystone-navigator-qmss soc:qmss@2a40000: added qmgr start queue 0, num of queues 8192, reg_peek e0fa0000, reg_status e096d000, reg_config e096f000, reg_region e0971000, reg_push e0fe0000, reg_pop e1020000
[ 0.449629] keystone-navigator-qmss soc:qmss@2a40000: qmgr start queue 8192, number of queues 8192
[ 0.449723] keystone-navigator-qmss soc:qmss@2a40000: added qmgr start queue 8192, num of queues 8192, reg_peek e1060000, reg_status e0973400, reg_config e0975000, reg_region e0977000, reg_push e10a0000, reg_pop e10e0000
[ 0.449849] keystone-navigator-qmss soc:qmss@2a40000: firmware file ks2_qmss_pdsp_acc48.bin downloaded for PDSP
[ 0.452165] keystone-navigator-dma soc:knav_dmas@0: DMA dma_gbe registered 41 logical channels, flows 32, tx chans: 9, rx chans: 24
[ 0.452269] keystone-navigator-dma soc:knav_dmas@0: DMA dma_xgbe registered 48 logical channels, flows 32, tx chans: 16, rx chans: 16
[ 0.494144] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[ 0.494217] platform serial8250: set dma_pfn_offset00780000
[ 0.496521] console [ttyS0] disabled
[ 0.496560] 2530c00.serial: ttyS0 at MMIO 0x2530c00 (irq = 26, base_baud = 12500000) is a TI DA8xx/66AK2x
[ 1.362164] console [ttyS0] enabled
[ 1.366297] 2531000.serial: ttyS1 at MMIO 0x2531000 (irq = 27, base_baud = 12500000) is a TI DA8xx/66AK2x
[ 1.388291] [drm] Initialized
[ 1.399630] brd: module loaded
[ 1.407000] loop: module loaded
[ 1.411019] at24 0-0050: 131072 byte 24c1024 EEPROM, writable, 1 bytes/write
[ 1.419706] spi_davinci 21000400.spi: DMA is not supported (-19)
[ 1.426317] m25p80 spi0.0: n25q128a11 (16384 Kbytes)
[ 1.431313] 2 ofpart partitions found on MTD device spi0.0
[ 1.436832] Creating 2 MTD partitions on "spi0.0":
[ 1.441638] 0x000000000000-0x000000100000 : "u-boot-spl"
[ 1.447774] 0x000000100000-0x000001000000 : "misc"
[ 1.453329] spi_davinci 21000400.spi: Controller at 0xe0fdb400
[ 1.459365] spi_davinci 21000600.spi: DMA is not supported (-19)
[ 1.465722] spi_davinci 21000600.spi: Controller at 0xe0fdd600
[ 1.471735] spi_davinci 21000800.spi: DMA is not supported (-19)
[ 1.478077] spi_davinci 21000800.spi: Controller at 0xe101c800
[ 1.484290] platform Fixed MDIO bus.0: set dma_pfn_offset00780000
[ 1.490540] libphy: Fixed MDIO Bus: probed
[ 1.555178] davinci_mdio 2090300.mdio: davinci mdio revision 1.5
[ 1.561204] libphy: 2090300.mdio: probed
[ 1.565821] davinci_mdio 2090300.mdio: phy[0]: device 2090300.mdio:00, driver Marvell 88E1111
[ 1.574378] davinci_mdio 2090300.mdio: phy[1]: device 2090300.mdio:01, driver Marvell 88E1111
[ 1.583467] ti,keystone-serdes 232a000.phy: Requested PHY is disabled
[ 2.101432] ti,keystone-serdes 232a000.phy: Requested PHY is disabled
[ 2.620863] netcp-1.0 2620110.netcp: device node lookup for pps timer failed
[ 2.627969] netcp-1.0 2620110.netcp: cpts: overflow check period 350 (jiffies)
[ 2.635234] netcp-1.0 2620110.netcp: CPTS: ref_clk_freq:600000000 calc_mult:3579139413 calc_shift:31 error:-1 nsec/sec
[ 2.645982] netcp-1.0 2620110.netcp: initialized cpsw ale version 1.3
[ 2.652444] netcp-1.0 2620110.netcp: ALE Table size 1024
[ 2.658623] netcp-1.0 2620110.netcp: module(netcp-xgbe) not used for device
[ 2.665791] netcp-1.0 2620110.netcp: pa_clk_rate(163840000 HZ),mult(25000),shift(12)
[ 2.675072] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.03:0x03000203 on pdsp 0
[ 2.683301] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.03:0x03000203 on pdsp 1
[ 2.691543] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.03:0x03000203 on pdsp 2
[ 2.699764] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.03:0x03000203 on pdsp 3
[ 2.707998] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.03:0x03000203 on pdsp 4
[ 2.716218] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.03:0x03000203 on pdsp 5
[ 2.724859] netcp-1.0 2620110.netcp: module(netcp-pa2) not used for device
[ 2.732801] usbcore: registered new interface driver usb-storage
[ 2.739078] mousedev: PS/2 mouse device common for all mice
[ 2.744867] i2c /dev entries driver
[ 2.750811] ledtrig-cpu: registered to indicate activity on CPUs
[ 2.758164] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xac
[ 2.764539] nand: Micron MT29F4G08ABBDAHC
[ 2.768573] nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64
[ 2.776471] Bad block table found at page 262080, version 0x01
[ 2.782844] Bad block table found at page 262016, version 0x01
[ 2.789025] 3 ofpart partitions found on MTD device 30000000.nand
[ 2.795138] Creating 3 MTD partitions on "30000000.nand":
[ 2.800567] 0x000000000000-0x000000100000 : "u-boot"
[ 2.806333] 0x000000100000-0x000000180000 : "params"
[ 2.812065] 0x000000180000-0x000020000000 : "ubifs"
[ 2.820775] davinci_nand 30000000.nand: controller rev. 2.5
[ 2.827028] NET: Registered protocol family 10
[ 2.832214] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
[ 2.838590] NET: Registered protocol family 17
[ 2.843174] Key type dns_resolver registered
[ 2.847564] Registering SWP/SWPB emulation handler
[ 2.856364] hctosys: unable to open rtc device (rtc0)
[ 2.881934] Waiting 3 sec before mounting root device...
[ 3.165160] (NULL net_device): Link is Down
[ 3.169356] (NULL net_device): Link is Down
[ 5.925278] Waiting for root device /dev/sda2...
=> printenv
addr_load_sec_bm=0x0c08c000
addr_mon=0x87000000
addr_non_sec_mon=0x0c087fc0
addr_secdb_key=0xc000000
addr_ubi=0x82000000
arch=arm
args_all=setenv bootargs console=ttyS0,115200n8 rootwait
args_net=setenv bootargs ${bootargs} rootfstype=nfs root=/dev/nfs rw nfsroot=${serverip}:${nfs_root},${nfs_options} ip=dhcp
args_ramfs=setenv bootargs ${bootargs} rdinit=/sbin/init rw root=/dev/ram0 initrd=0x808080000,80M
args_ubi=setenv bootargs ${bootargs} rootfstype=ubifs root=ubi0:rootfs rootflags=sync rw ubi.mtd=ubifs,2048
args_usb=setenv bootargs ${bootargs} rootdelay=3 rootfstype=ext4 root=/dev/sda2 rw
baudrate=115200
board=ks2_evm
board_name=ks2_evm
boot=usb
boot_fdt=try
bootcmd=run init_${boot}; run get_mon_${boot} run_mon; run get_kern_${boot}; run init_fw_rd_${boot}; run get_fdt_${boot}; run run_kern
bootdelay=2
bootdir=/boot
bootm_size=0x10000000
burn_ubi=nand erase.part ubifs; nand write ${addr_ubi} ubifs ${filesize}
burn_uboot_nand=nand erase 0 0x100000; nand write ${loadaddr} 0 ${filesize}
burn_uboot_spi=sf probe; sf erase 0 0x90000; sf write ${loadaddr} 0 ${filesize}
cpu=armv7
ethaddr=50:f1:4a:c0:69:f4
fdt_addr_r=0x88000000
fdtaddr=0x88000000
fdtcontroladdr=fdee4b20
get_fdt_net=dhcp ${fdtaddr} ${tftp_root}/${name_fdt}
get_fdt_nfs=nfs ${fdtaddr} ${nfs_root}/boot/${name_fdt}
get_fdt_ramfs=dhcp ${fdtaddr} ${tftp_root}/${name_fdt}
get_fdt_ubi=ubifsload ${fdtaddr} ${bootdir}/${name_fdt}
get_fdt_usb=fatload usb 0:1 ${fdtaddr} ${name_fdt}
get_fit_mmc=load mmc ${bootpart} ${fit_loadaddr} ${bootdir}/${fit_bootfile}
get_fit_net=dhcp ${fit_loadaddr} ${tftp_root}/${fit_bootfile}
get_fit_nfs=nfs ${fit_loadaddr} ${nfs_root}/boot/${fit_bootfile}
get_fit_ramfs=dhcp ${fit_loadaddr} ${tftp_root}/${fit_bootfile}
get_fit_ubi=ubifsload ${fit_loadaddr} ${bootdir}/${fit_bootfile}
get_fs_ramfs=dhcp ${rdaddr} ${tftp_root}/${name_fs}
get_kern_net=dhcp ${loadaddr} ${tftp_root}/${name_kern}
get_kern_nfs=nfs ${loadaddr} ${nfs_root}/boot/${name_kern}
get_kern_ramfs=dhcp ${loadaddr} ${tftp_root}/${name_kern}
get_kern_ubi=ubifsload ${loadaddr} ${bootdir}/${name_kern}
get_kern_usb=fatload usb 0:1 ${loadaddr} ${name_kern}
get_mon_net=dhcp ${addr_mon} ${tftp_root}/${name_mon}
get_mon_nfs=nfs ${addr_mon} ${nfs_root}/boot/${name_mon}
get_mon_ramfs=dhcp ${addr_mon} ${tftp_root}/${name_mon}
get_mon_ubi=ubifsload ${addr_mon} ${bootdir}/${name_mon}
get_mon_usb=fatload usb 0:1 ${addr_mon} ${name_mon}
get_ubi_net=dhcp ${addr_ubi} ${tftp_root}/${name_ubi}
get_ubi_nfs=nfs ${addr_ubi} ${nfs_root}/boot/${name_ubi}
get_uboot_net=dhcp ${loadaddr} ${tftp_root}/${name_uboot}
get_uboot_nfs=nfs ${loadaddr} ${nfs_root}/boot/${name_uboot}
init_fw_rd_net=dhcp ${rdaddr} ${tftp_root}/${name_fw_rd}; run set_rd_spec
init_fw_rd_nfs=nfs ${rdaddr} ${nfs_root}/boot/${name_fw_rd}; run set_rd_spec
init_fw_rd_ramfs=setenv rd_spec -
init_fw_rd_ubi=ubifsload ${rdaddr} ${bootdir}/${name_fw_rd}; run set_rd_spec
init_fw_rd_usb=fatload usb 0:1 ${rdaddr} ${name_fw_rd}; setenv filesize 0xC3AD; run set_rd_spec
init_net=run args_all args_net
init_nfs=setenv autoload no; dhcp; run args_all args_net
init_ramfs=run args_all args_ramfs get_fs_ramfs
init_ubi=run args_all args_ubi; ubi part ubifs; ubifsmount ubi:rootfs;
init_usb=usb start; run args_all args_usb
kernel_addr_r=0x82000000
loadaddr=0x82000000
mem_lpae=1
mtdparts=mtdparts=davinci_nand.0:1024k(bootloader)ro,512k(params)ro,-(ubifs)
name_fdt=keystone-k2hk-evm.dtb
name_fs=arago-console-image-k2hk-evm.cpio.gz
name_fw_rd=k2-fw-initrd.cpio.gz
name_kern=zImage
name_mon=skern-k2hk.bin
name_ubi=k2hk-evm-ubifs.ubi
name_uboot=u-boot-spi-k2hk-evm.gph
nfs_options=v3,tcp,rsize=4096,wsize=4096
nfs_root=/export
no_post=1
pxefile_addr_r=0x80100000
ramdisk_addr_r=0x88080000
rdaddr=0x88080000
run_kern=bootz ${loadaddr} ${rd_spec} ${fdtaddr}
run_mon=mon_install ${addr_mon}
run_mon_hs=mon_install ${addr_non_sec_mon} ${addr_load_sec_bm}
scriptaddr=0x80000000
set_rd_spec=setenv rd_spec ${rdaddr}:${filesize}
soc=keystone
stderr=serial@02530c00
stdin=serial@02530c00
stdout=serial@02530c00
tftp_root=/
vendor=ti
ver=U-Boot 2017.01-gc68ed086bd (Mar 26 2018 - 14:05:34 -0400)
Environment size: 4286/262140 bytes
=>