( 参考
BeagleBone Black RevB6 使用 TI SDK (ti-processor-sdk-linux-am335x-evm-04.01.00.06)这篇帖子里面的
elinux.org/Beagleboard:3.2_SDK_On_BeagleBone_Black这个文章,并没有找到解决办法)
export PATH=/home/jipolun/ti-processor-sdk-linux-rt-am335x-evm-04.03.00.05/linux-devkit/sysroots/x86_64-arago-linux/usr/bin:$PATH
我uboot编译过了,今天开始编译linux kernel,
make ARCH=arm CROSS_COMPILE=arm-linux-gnueabihf- zImage后正常编译,然后
出现
Can't locate strict.pm in @INC (you may need to install the strict module) (@INC contains: //usr/lib/perl/site_perl/5.22.1 //usr/lib/perl/vendor_perl/5.22.1 //usr/lib/perl/5.22.1 /tmp/xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx/yyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyy/sysroots/x86_64-arago-linux/usr/lib/perl/site_perl/5.22.1/ /tmp/xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx/yyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyy/sysroots/x86_64-arago-linux/usr/lib/perl/site_perl/5.22.1 /tmp/xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx/yyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyy/sysroots/x86_64-arago-linux/usr/lib/perl/vendor_perl/5.22.1/ /tmp/xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx/yyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyy/sysroots/x86_64-arago-linux/usr/lib/perl/vendor_perl/5.22.1 /tmp/xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx/yyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyy/sysroots/x86_64-arago-linux/usr/lib/perl/5.22.1/ /tmp/xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx/yyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyy/sysroots/x86_64-arago-linux/usr/lib/perl/5.22.1 /tmp/xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx/yyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyyy/sysroots/x86_64-arago-linux/usr/lib/perl/5.22.1 .) at ./lib/build_OID_registry line 14.
BEGIN failed--compilation aborted at ./lib/build_OID_registry line 14.
lib/Makefile:220: recipe for target 'lib/oid_registry_data.c' failed
make[1]: *** [lib/oid_registry_data.c] Error 2
Makefile:991: recipe for target 'lib' failed
make: *** [lib] Error 2
报错?
host pc:ubuntu14.04 SDK :ti-processor-sdk-linux-rt-am335x-evm-04.03.00.05
请问这个问题怎么解?