我的板子是EVMK2H Rev40 ,希望通过tftp下载内核,nfs挂载文件系统,uboot(ver=U-Boot 2017.01-gc68ed086bd (Mar 26 2018 - 14:05:34 -0400) 中设置如下:
setenv serverip 192.168.2.192
setenv ipaddr 192.168.2.193
setenv tftp_root k2h
setenv nfs_root /opt/tftproot/nfsroot
setenv boot net
setenv name_fdt uImage-k2hk-evm.dtb
setenv name_kern uImage-keystone-evm.bin
setenv name_mon skern-k2hk-evm.bin
name_fw_rd=k2-fw-initrd.cpio.gz
saveenv
当在uboot中输入命令boot时,能下载所有文件,但是没有我期望的运行内核并挂载NFS文件系统,
下载完成后就停下了,显示如下:
-----------------------------------------------------------------------------------------------------------
netcp@2000000 Waiting for SGMII auto negotiation to complete. done
BOOTP broadcast 1
BOOTP broadcast 2
DHCP client bound to address 192.168.2.177 (257 ms)
Using netcp@2000000 device
TFTP from server 192.168.2.192; our IP address is 192.168.2.177
Filename 'k2h/skern-k2hk-evm.bin'.
Load address: 0x87000000
Loading: ###
1.6 MiB/s
done
Bytes transferred = 32832 (8040 hex)
## installed monitor @ 0xc5f0000, freq [200000000], status 207552512
netcp@2000000 Waiting for SGMII auto negotiation to complete. done
BOOTP broadcast 1
BOOTP broadcast 2
DHCP client bound to address 192.168.2.177 (257 ms)
Using netcp@2000000 device
TFTP from server 192.168.2.192; our IP address is 192.168.2.177
Filename 'k2h/uImage-keystone-evm.bin'.
Load address: 0x82000000
Loading: #################################################################
#################################################################
#################################################################
#######################################
1.9 MiB/s
done
Bytes transferred = 3432704 (346100 hex)
netcp@2000000 Waiting for SGMII auto negotiation to complete. done
BOOTP broadcast 1
DHCP client bound to address 192.168.2.177 (4 ms)
Using netcp@2000000 device
TFTP from server 192.168.2.192; our IP address is 192.168.2.177
Filename 'k2h/k2-fw-initrd.cpio.gz'.
Load address: 0x88080000
Loading: ####
1.6 MiB/s
done
Bytes transferred = 50093 (c3ad hex)
netcp@2000000 Waiting for SGMII auto negotiation to complete. done
BOOTP broadcast 1
DHCP client bound to address 192.168.2.177 (4 ms)
Using netcp@2000000 device
TFTP from server 192.168.2.192; our IP address is 192.168.2.177
Filename 'k2h/uImage-k2hk-evm.dtb'.
Load address: 0x88000000
Loading: ###
1.7 MiB/s
done
Bytes transferred = 43942 (aba6 hex)
=>
--------------------------------------------------------------------------------------------------------