root@dm365-evm:/client/build/arm926# ./h264venc-r
CODEC_DEBUG_ENABLE: ADDRSPACE Protocol Registration Success
CODEC_DEBUG_ENABLE: MEMTCM Protocol Registration Success
CODEC_DEBUG_ENABLE: Reading Configuration file ../../../test/testvecs/config/testparams.cfg...
CODEC_DEBUG_ENABLE: Reading Configuration file ../../../test/testvecs/config/ROIparams.cfg...
CODEC_DEBUG_ENABLE: Running in Output Dump Mode
memTab[0].size = 1808
memTab[1].size = 5272
memTab[2].size = 5272
memTab[3].size = 20480
memTab[4].size = 2048
memTab[5].size = 13305600
memTab[6].size = 896
memTab[7].size = 52628
memTab[8].size = 52628
memTab[9].size = 67072
memTab[10].size = 131072
memTab[11].size = 262144
memTab[12].size = 640
memTab[13].size = 49152
memTab[14].size = 38912
CODEC_DEBUG_ENABLE: First Encoder Creation Done
CODEC_DEBUG_ENABLE: 2nd Library Version @(#)Id:H264VENC_TI Ver:02.20.00.01 Released by:DEV_210_V_H264_E_HP_DM365_02_20_00_01 Built:Feb 11 2011 16:43:57
CODEC_DEBUG_ENABLE: Size of I/P buffer:101376
CODEC_DEBUG_ENABLE: Size of I/P buffer:50688
CODEC_DEBUG_ENABLE: Output stream buffer size:152064
CODEC_DEBUG_ENABLE: Starting Encode...
一直死在这里,产生的文件也是0kb
使用dvsdk_dm365_4_02_00_06
请问是什么问题?