将一个新的scramfs文件系统解压放在ipnc/target/目录下面,设置好路径后,执行make sysall进行编译后,将ipnc/target/目录下的文件系统打包,烧入dm368或dm365的硬件设备中,系统启动时,在av_server.out启动后面出现的错误如下:
AVSERVER UI: Initializing.
CLK Hz,
ARM Hz = 297000000
DDR Hz = 270000000
VPSS Hz = 270000000
IMCOP Hz = 270000000
[OSA_FILE ] Reading file [/mnt/nand/IMG_Paramset.bin] ... ERROR
IMAGE TUNE: Paramset File is not available..... Setting DEFAULT parameter
i2c_transfer(0x5d, 0)
CONFIGURING AV i2c_transfer(0x5d, 0)
SERVER FOR DM365 i2c_transfer(0x5d, 0)
.....
queue id i2c_transfer(0x5d, 0)
:65538
SENSOR F i2c_transfer(0x5d, 0)
PS VALUE = 30
i2c_transfer(0x5d, 0)
ERROR (drv_imgs i2c_transfer(0x5d, 0)
_TVP514X.c|DRV_i i2c_transfer(0x5d, 0)
mgsCheckId|575): i2c_transfer(0x5d, 0)
i2c_transfer(0x5d, 0)
ERROR (drv_im i2c_transfer(0x5d, 0)
gs_TVP514X.c|DRV_imgsCheckId|575): DRV_i2cRead8()
ERROR (drv_imgs_TVP514X.c|DRV_imgsCheckId|575): DRV_i2cRead8()
ERROR (drv_imgs_TVP514X.c|DRV_imgsCheckId|575): DRV_i2cRead8()
ERROR (drv_imgs_TVP514X.c|DRV_imgsCheckId|575): DRV_i2cRead8()
ERROR (drv_imgs_TVP514X.c|DRV_imgsCheckId|575): DRV_i2cRead8()
ERROR (drv_imgs_TVP514X.c|DRV_imgsCheckId|575): DRV_i2cRead8()
ERROR (drv_imgs_TVP514X.c|DRV_imgsCheckId|575): DRV_i2cRead8()
ERROR (drv_imgs_TVP514X.c|DRV_imgsCheckId|575): DRV_i2cRead8()
ERROR (drv_imgs_TVP514X.c|DRV_imgsCheckId|575): DRV_i2cRead8()
ERROR (drv_imgs_TVP514X.c|DRV_imgsCheckId|575): DRV_i2cRead8()
ERROR (drv_imgs_TVP514X.c|DRV_imgsOpen|35): DRV_imgsCheckId()
ERROR (drv_capture.c|DRV_captureOpen|63): Open failed
ERROR (videoCaptureThr.c|VIDEO_captureTskCreate|82): DRV_captureOpen()
ERROR (videoCaptureThr.c|VIDEO_captureTskMain|741): VIDEO_captureTskCreate() E
RROR (avServerMainThr.c|AVSERVER_tskStart|24):
usb [success]
isapnp
isapnp [success]
ide
ide [success]
input
input [success]
。并且在system_server启动初始化后,出现的问题如下:
using 0xf8 media descriptor, with 1024 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT size is 1 sector, and provides 247 clusters.
Root directory contains 512 slots.
Volume ID is 4986209f, no volume label.
queue id:0
TimeOut occure in boot_proc.
Program exit.
ApproDrvInit: 3
queue id:131076
INIT: Entering runlevel: 3
。请问我这样得出的文件系统是不是有问题?请专家帮忙。谢谢。