DM8148同时采集VGA和PAL两路视频,其中VGA分辨率1280*1024,刷新率60Hz,PAL分辨率720*576,刷新率25Hz.同时采集这两路视频信号进行编码显示和存储的工作.在分析MCFW的CaptureLink结构体的时候,发现CaptureLink可以拥有多少个VIP instances,根据代码分析,VIP instances的参数是可以不一样,主要体现在分辨率,帧率等参数,对于输入视频源的制式没有体现出来,体现出输入视频源制式的参数有:isPalMode(bool变量)和standard,其中isPalMode决定输入视频源为PAL制式或非PAL制式,standard决定隔行或逐行;而且最关键的是CaptureLink里的多个输入源实例均是采用同样的isPalMode和standard参数进行初始化,是否会造成DM8148仅支持相同制式的多个视频源的输入捕获,而不支持多个不同制式的视频源输入捕获呢?即DM8148可以同时采集两个5158模块或者同时采集2个7002模块,但无法同时采集1个5158模块+1个7002模块?