Loading from NAND 1GiB 3,3V 8-bit, offset 0x400000
Image Name: Linux-2.6.18_pro500-davinci_evm-
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2010384 Bytes = 1.9 MB
Load Address: 80008000
Entry Point: 80008000
## Booting kernel from Legacy Image at 80700000 ...
Image Name: Linux-2.6.18_pro500-davinci_evm-
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2010384 Bytes = 1.9 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux.............................................................
Linux version 2.6.18_pro500-davinci_evm-arm_v5t_le (root@ubuntu) (gcc �..�.� 4.2
CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
Machine: DaVinci DM365 EVM
Memory policy: ECC disabled, Data cache writeback
DaVinci DM0365 variant 0x8
PLL0: fixedrate: 24000000, commonrate: 121500000, vpssrate: 243000000
PLL0: vencrate_sd: 27000000, ddrrate: 243000000 mmcsdrate: 121500000
PLL1: armrate: 297000000, voicerate: 20482758, vencrate_hd: 74250000
CPU0: D VIVT write-back cache
CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets
CPU0: D cache: 8192 bytes, associativity 4, 32 byte lines, 64 sets
Built 1 zonelists. Total pages: 17920
Kernel command line: mem=70M console=ttyS0,115200n8 root=/dev/mtdblock3 rw rootl
TI DaVinci EMAC: kernel boot params Ethernet address: 00:40:01:2B:64:60
PID hash table entries: 512 (order: 9, 2048 bytes)
Clock event device timer0_0 configured with caps set: 07
Console: colour dummy device 80x30
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 70MB = 70MB total
Memory: 66492KB available (3445K code, 704K data, 192K init)
Security Framework v1.0.0 initialized
Capability LSM initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
NET: Registered protocol family 16
MUX: initialized SPI0_SCLK
MUX: initialized SPI0_SDO)
MUX: initialized SPI0_SDI
MUX: initialized SPI0_SDENA0
DaVinci: 104 gpio irqs
MUX: initialized GPIO20
MUX: initialized I2C_SCL
DM365 IPIPE initialized in Continuous mode
Generic PHY: Registered new driver
ch0 default output "COMPOSITE", mode "PAL"
VPBE Encoder Initialized
LogicPD encoder initialized
Avnetlcd encoder initialized
lr430lcd encoder initialized
dm365_afew_hw_init
SCSI subsystem initialized
usbcore: registered new driver usbfs
usbcore: registered new driver hub
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 2, 16384 bytes)
TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
TCP: Hash tables configured (established 4096 bind 2048)
TCP reno registered
VFS: Disk quotas dquot_6.5.1
Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
squashfs: version 3.1 (2006/08/19) Phillip Lougher
JFFS2 version 2.2. (NAND) (C) 2001-2006 Red Hat, Inc.
yaffs Dec 30 2012 12:31:01 Installing.
SGI XFS with no debug enabled
Initializing Cryptographic API
io scheduler noop registered
io scheduler anticipatory registered (default)
davincifb davincifb.0: dm_osd0_fb: 720x576x16@0,0 with framebuffer size 4050KB
davincifb davincifb.0: dm_vid0_fb: 0x0x16@0,0 with framebuffer size 1224KB
davincifb davincifb.0: dm_osd1_fb: 720x576x4@0,0 with framebuffer size 810KB
davincifb davincifb.0: dm_vid1_fb: 0x0x16@0,0 with framebuffer size 1224KB
DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec
facedetect major#: 253, minor# 0
facedetect driver registered
imp serializer initialized
davinci_previewer initialized
davinci_resizer initialized
Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled
serial8250.0: ttyS0 at MMIO map 0x1c20000 mem 0xfbc20000 (irq = 40) is a 16550A
serial8250.0: ttyS1 at MMIO map 0x1d06000 mem 0xfbd06000 (irq = 41) is a 16550A
RAMDISK driver initialized: 1 RAM disks of 32768K size 1024 blocksize
Davinci EMAC MII Bus: probed
MAC address is 02:00:10:00:00:00
TI DaVinci EMAC Linux version updated 4.0
netconsole: not configured, aborting
Linux video capture interface: v2.00
vpfe_init
starting ccdc_reset...<7>
End of ccdc_reset...<5>vpfe_probe
vpfe ccdc capture vpfe ccdc capture.1: vpif_register_decoder: decoder = MT9T001
vpfe ccdc capture vpfe ccdc capture.1: vpif_register_decoder: decoder = MT9P031
TVP514X : nummber of channels = 1
vpfe ccdc capture vpfe ccdc capture.1: vpif_register_decoder: decoder = TVP514X
Trying to register davinci display video device.
layer=c0583600,layer->video_dev=c0583760
Trying to register davinci display video device.
layer=c0583400,layer->video_dev=c0583560
davinci_init:DaVinci V4L2 Display Driver V1.0 loaded
vpfe ccdc capture vpfe ccdc capture.1: vpif_register_decoder: decoder = TVP7002
af major#: 250, minor# 0
AF Driver initialized
aew major#: 249, minor# 0
AEW Driver initialized
i2c /dev entries driver
nand_davinci nand_davinci.0: Using 4-bit hardware ECC
NAND device: Manufacturer ID: 0xec, Chip ID: 0xd3 (Samsung NAND 1GiB 3,3V 8-bit)
2 NAND chips detected
Creating 5 MTD partitions on "nand_davinci.0":
0x00000000-0x00780000 : "bootloader"
0x00780000-0x00800000 : "params"
0x00800000-0x00c00000 : "kernel"
0x00c00000-0x20c00000 : "filesystem1"
0x20c00000-0x80000000 : "filesystem2"
nand_davinci nand_davinci.0: hardware revision: 2.3
dm_spi.0: davinci SPI Controller driver at 0xc481e000 (irq = 42) use_dma=0
mice: PS/2 mouse device common for all mice
davinci-mmc davinci-mmc.0: Supporting 4-bit mode
davinci-mmc davinci-mmc.0: Using DMA mode
Advanced Linux Sound Architecture Driver Version 1.0.12rc1 (Thu Jun 22 13:55:50.
ASoC version 0.13.1
CQ0093 Voice Codec 0.1
asoc: cq93vc <-> davinci-vcif mapping ok
ALSA device list:
#0: On-chip voice codec (cq93vc)
IPv4 over IPv4 tunneling driver
TCP bic registered
NET: Registered protocol family 1
NET: Registered protocol family 17
drivers/rtc/hctosys.c: unable to open rtc device (rtc0)
Time: timer0_1 clocksource has been installed.
Clock event device timer0_0 configured with caps set: 08
Switched to high resolution mode on CPU 0
IP-Config: Complete:
device=eth0, addr=192.168.1.3, mask=255.255.255.0, gw=192.168.1.1,
host=192.168.1.3, domain=, nis-domain=(none),
bootserver=192.168.1.103, rootserver=192.168.1.103, rootpath=
yaffs: dev is 32505859 name is "mtdblock3"
yaffs: Attempting MTD mount on 31.3, "mtdblock3"
block 8 is bad
VFS: Mounted root (yaffs2 filesystem).
Freeing init memory: 192K
INIT: Entering runlevel: 3
Starting internet superserver: inetd.
CMEMK module: built on Dec 21 2009 at 16:50:01
Reference Linux version 2.6.18
File /home/realtimedsp/workdir/dm365/dvsdk_2_10_01_18/linuxutils_2_24_02/packc
ioremap_nocache(0x85000000, 50331648)=0xc5000000
allocated heap buffer 0xc5000000 of size 0x134000
cmem initialized 20 pools between 0x85000000 and 0x88000000
CMEM Range Overlaps Kernel Physical - allowing overlap
CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x84600000)
ioremap_nocache(0x1000, 28672)=0xc4888000
no remaining memory for heap, no heap created for memory block 1
cmem initialized 1 pools between 0x1000 and 0x8000
IRQK module: built on Dec 21 2009 at 16:50:08
Reference Linux version 2.6.18
File /home/realtimedsp/workdir/dm365/dvsdk_2_10_01_18/linuxutils_2_24_02/packc
irqk initialized
EDMAK module: built on Dec 21 2009 at 16:50:06
Reference Linux version 2.6.18
File /home/realtimedsp/workdir/dm365/dvsdk_2_10_01_18/linuxutils_2_24_02/packc
Starting demo
DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 736,
layer.pix_fmt.width = 720,
layer.pix_fmt.height = 576,
layer.pix_fmt.sizeimage =635904
MontaVista(R) DavinciDisplay DavinciDisplay.1: pixfmt->width = 720,
layer->layer_info.config.line_length= 736
Linux(R) Professional Edition 5.0.0 (0801921)
192.168.1.3 login: MUX: initialized GPIO40
davinci_resizer davinci_resizer.2: RSZ_G_CONFIG:0:1:108
davinci_previewer davinci_previewer.2: ipipe_set_preview_config
davinci_previewer davinci_previewer.2: ipipe_set_preview_config
vpfe ccdc capture vpfe ccdc capture.1: IMP chained
vpfe ccdc capture vpfe ccdc capture.1: Resizer present
vpfe ccdc capture vpfe ccdc capture.1: hpitch = 720, vpitch = 576, bpp = 1
vpfe ccdc capture vpfe ccdc capture.1: hpitch = 720, vpitch = 576, bpp = 1
Starting ccdc_config_ycbcr...<7>
starting ccdc_reset...<7>
End of ccdc_reset...<7>
Starting ccdc_setwin...<7>ipipe_set_resizer, resizer - A enabled
killall -9 encodedecode
Login incorrect
192.168.1.3 login: root
Welcome to MontaVista(R) Linux(R) Professional Edition 5.0.0 (0801921).
login[654]: root login on 'console'
# cd /opt/dvsdk/dm365
# ./loadmodules_sd.sh
Unable to handle kernel paging request at virtual address bf004ad0
pgd = c1450000
[bf004ad0] *pgd=8142b011, *pte=00000000, *ppte=00000000
Internal error: Oops: 7 [#1]
Modules linked in: dm365mmap edmak irqk
CPU: 0
PC is at do_ioctl+0x28/0x98
LR is at vfs_ioctl+0x2c4/0x2ec
pc : [<c00ae174>] lr : [<c00ae4a8>] Not tainted
sp : c1721f28 ip : c1721f48 fp : c1721f44
r10: 00000000 r9 : c1720000 r8 : c12ed440
r7 : 00000003 r6 : 00000004 r5 : 421e6994 r4 : c12ed440
r3 : bf004aac r2 : 421e6994 r1 : 00000004 r0 : c12ed440
Flags: NzCv IRQs on FIQs on Mode SVC_32 Segment user
Control: 5317F
Table: 81450000 DAC: 00000015
Process encodedecode (pid: 671, stack limit = 0xc1720258)
Stack: (0xc1721f28 to 0xc1722000)
1f20: c14082d8 c12ed440 00000003 421e6994 c1721f74 c1721f48
1f40: c00ae4a8 c00ae15c c0099524 c00c6fcc 00000000 00000000 421e6994 00000004
1f60: c12ed440 c1720000 c1721fa4 c1721f78 c00ae534 c00ae1f4 0000012a 00000001
1f80: c1720000 42d59710 002a55b0 0012ebb8 00000036 c0038f88 00000000 c1721fa8
1fa0: c0038de0 c00ae4e0 42d59710 002a55b0 00000003 00000004 421e6994 0012e6f0
1fc0: 42d59710 002a55b0 0012ebb8 00000036 42b87000 00000000 0012d240 421e6a24
1fe0: 421e6bac 421e6990 000addd8 4028f27c 20000010 00000003 00000000 00000000
Backtrace:
[<c00ae14c>] (do_ioctl+0x0/0x98) from [<c00ae4a8>] (vfs_ioctl+0x2c4/0x2ec)
r6 = 421E6994 r5 = 00000003 r4 = C12ED440
[<c00ae1e4>] (vfs_ioctl+0x0/0x2ec) from [<c00ae534>] (sys_ioctl+0x64/0x8c)
r9 = C1720000 r8 = C12ED440 r6 = 00000004 r5 = 421E6994
r4 = 00000000
[<c00ae4d0>] (sys_ioctl+0x0/0x8c) from [<c0038de0>] (ret_fast_syscall+0x0/0x2c)
r8 = C0038F88 r7 = 00000036 r6 = 0012EBB8 r5 = 002A55B0
r4 = 42D59710
Code: e3530000 e1a06001 e1a05002 0a000017 (e593c024)
irqk unregistered
rsz_set_output_address 0
rsz_set_output_address 0
rsz_set_output_address 0
CMEMK module: built on Dec 21 2009 at 16:50:01
Reference Linux version 2.6.18
File /home/realtimedsp/workdir/dm365/dvsdk_2_10_01_18/linuxutils_2_24_02/packc
ioremap_nocache(0x85000000, 50331648)=0xc5000000
allocated heap buffer 0xc5000000 of size 0x134000
cmem initialized 20 pools between 0x85000000 and 0x88000000
CMEM Range Overlaps Kernel Physical - allowing overlap
CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x84600000)
ioremap_nocache(0x1000, 28672)=0xc4888000
no remaining memory for heap, no heap created for memory block 1
rsz_set_output_address 0
cmem initialized 1 pools between 0x1000 and 0x8000
IRQK module: built on Dec 21 2009 at 16:50:08
Reference Linux version 2.6.18
File /home/realtimedsp/workdir/dm365/dvsdk_2_10_01_18/linuxutils_2_24_02/packc
irqk initialized
insmod: cannot insert 'edmak.ko': File exists (-1): File exists