购买了一块TMDSSK3358板卡,运行Linux系统,上电后串口输入如下信息:
U-Boot SPL 2011.09-00381-g6309768 (Jul 30 2012 - 14:20:41)
Texas Instruments Revision detection unimplemented
No daughter card present
vÿî^_¯Ö?âÝâÿ|ÑöoþßÜ¿¾}=ªýú}Â
这以后都是乱码了。
测量板卡上3.3V、1.8V、1.2V工作都正常。0.9V(DDR_VREF)电压偏低,为0.75V.手里面也没有其它好的板子了。
希望大家给些建议?谢谢!