我的bootargs的设置如下:
setenv bootargs console=ttyO0,115200n8 androidboot.console=ttyO0 rootwait noinitrd init=/init rw mem=364M earlyprintk notifyk.vpssm3_sva=0xA0000000 vram=16M root=/dev/mmcblk0p2 rootfstype=ext3 ip=off
mmc init
fatload mmc 0 0x82000000 uImage
bootm 0x82000000'
开机打印如下,不知道是什么原因才导致出错的
#0: TI81XX EVM
TCP cubic registered
NET: Registered protocol family 17
Registering the dns_resolver key type
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Detected MACID=0:0:0:0:0:0
drivers/rtc/hctosys.c: unable to open rtc device (rtc0)
Waiting for root device /dev/mmcblk0p2...
mmc0: new high speed SDHC card at address b368
mmcblk0: mmc0:b368 SD8GB 7.40 GiB
mmcblk0: p1 p2 p3
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): 1 truncate cleaned up
EXT3-fs (mmcblk0p2): recovery complete
EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode
VFS: Mounted root (ext3 filesystem) on device 179:2.
devtmpfs: mounted
Freeing init memory: 192K
init (1): /proc/1/oom_adj is deprecated, please use /proc/1/oom_score_adj instead.
init: cannot open '/initlogo.rle'
init: cannot find '/system/etc/install-recovery.sh', disabling 'flash_recovery'
root@android:/ # SysLink version : 2.00.00.78
SysLink module created on Date:Jan 13 2013 Time:22:32:23
notify_shm_drv_sendevent failed! status = 0xfffffff0
notify_send_event failed! status = 0xfffffff0
init: untracked pid 60 exited
HDMI W1 rev 4.0
pvrsrvkm: Unknown symbol kmap (err 0)
pvrsrvkm: disagrees about version of symbol contig_page_data
pvrsrvkm: Unknown symbol contig_page_data (err -22)
pvrsrvkm: Unknown symbol kunmap (err 0)
pvrsrvkm: disagrees about version of symbol __alloc_pages_nodemask
pvrsrvkm: Unknown symbol __alloc_pages_nodemask (err -22)
omaplfb: Unknown symbol PVRGetDisplayClassJTable (err 0)
init: untracked pid 94 exited
init: untracked pid 112 exited
init: untracked pid 121 exited
init: untracked pid 128 exited
init: untracked pid 135 exited
init: untracked pid 142 exited
init: untracked pid 149 exited
init: untracked pid 156 exited
init: untracked pid 163 exited
init: untracked pid 170 exited