Other Parts Discussed in Thread: SYSBIOS
我在使用Mcsdk Video 2.2.0.46,测试H265的编码器,发生了资源冲突错误,我使用了bios 6.35.04.50/xdais7.23.0.6/framwork components 3.23.02.16/cgt 7.4.0/xdctools 3.25.03.72,程序是Ti的MCSDK的例子代码:C66x_h265venc_02_00_01_00_ELF,程序的输出(含报错信息)如下:
-----------------------------------------------
Test Case Number : 1
-----------------------------------------------
Config File : ..\..\..\Test\TestVecs\Config\encoder.cfg
Input YUV : ..\..\..\Test\TestVecs\Input\airshow_p1280x720.yuv
Output Stream : ..\..\..\Test\TestVecs\Output\airshow_p1280x720.265
Algorithm Instance
Creation for the Module Id:H265VENC_TI Ver:02.00.01.00 Released by:DEV.HEVC.E.C6678.02.00.01.00 Built:Oct 26 2015 13:25:02 Completed
Read Input Yuv Data done
#NA : IVIDEO_NA_FRAME : Bits : 0
Frame Compliance Test: PASS.
Read Input Yuv Data done
#NA : IVIDEO_NA_FRAME : Bits : 0
Frame Compliance Test: PASS.
Read Input Yuv Data done
7=0x0
A8=0xbcbcbcbc A9=0xbcbcbcbc
A10=0x82f4d0 A11=0x830e24
A12=0x0 A13=0x0
A14=0x804194 A15=0x0
A16=0x0 A17=0x0
A18=0x0 A19=0x0
A20=0x0 A21=0x0
A22=0x0 A23=0x0
A24=0x1010101 A25=0x1010101
A26=0xfefefefe A27=0xfefefefe
A28=0x0 A29=0x0
A30=0x0 A31=0x0
B0=0x3e B1=0x1a
B2=0x0 B3=0x40
B4=0x0 B5=0x0
B6=0xbcbcbcbc B7=0xbcbcbcbc
B8=0x1010101 B9=0x1010101
B10=0x0 B11=0x0
B12=0x0 B13=0x830ee8
B14=0x868ce8 B15=0x859120
B16=0x0 B17=0x0
B18=0x1 B19=0x830e86
B20=0x0 B21=0x0
B22=0x0 B23=0x0
B24=0xbcbcbcbc B25=0xbcbcbcbc
B26=0x0 B27=0x0
B28=0x2020202 B29=0x2020202
B30=0xffffffff B31=0xffffffff
NTSR=0x1400d
ITSR=0x400d
IRP=0xc227af8
SSR=0x0
AMR=0x0
RILC=0x8
ILC=0x7
Exception at 0xc287976
EFR=0x2 NRP=0xc287976
Internal exception: IERR=0x90
Resource conflict exception
Loop buffer exception
ti.sysbios.family.c64p.Exception: line 255: E_exceptionMin: pc = 0x0c287976, sp = 0x00859120.
To see more exception detail, use ROV or set 'ti.sysbios.family.c64p.Exception.enablePrint = true;'
xdc.runtime.Error.raise: terminating execution