最近在搞一个公司的项目,主板上有主、从两个DM8167,这两个CPU的3.3V、1.5V、1.0V等等电压都是共用的相同的电源,然后在后面公司拷机的过程中发现主CPU和从CPU都有一定概率挂掉,由于我目前没有复现出主CPU死机的现象,故现在以从CPU死机的情况描述一下具体情况:CPU不开启编码的话拷机不会死机,如果打开编码功能(编码后数据直接丢掉,未做任何其他处理),在拷机运行过程中会突然死掉,串口抓打印信息显示死机前没有任何异常打印输出,死机后串口不再工作无法再输出信息,然后使用CCS5.5和SEED-XDS560v2连接,发现连接A8核提示设备无反应、连接DSP核提示能找到设备但是会报错,当时忘了拍照记录报错信息了,现在还在拷机等复现了后补充一下报错信息,想求助大神帮忙分析一下这种会是什么原因造成的,还想问一下怎么才能用CCS5.5和SEED-XDS560v2查看CPU具体运行到哪一个模块死掉的?希望大神帮帮忙,万分感谢