现在是能读到系统文件,可是屏幕没亮,有人知道是什么原因吗?终端打印如下:
#0: TI81XX EVM
TCP cubic registered
NET: Registered protocol family 17
Registering the dns_resolver key type
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Detected MACID=0:0:0:0:0:0
drivers/rtc/hctosys.c: unable to open rtc device (rtc0)
Waiting for root device /dev/mmcblk0p2...
mmc0: new high speed SDHC card at address b368
mmcblk0: mmc0:b368 SD8GB 7.40 GiB
mmcblk0: p1 p2 p3
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): recovery complete
EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode
VFS: Mounted root (ext3 filesystem) on device 179:2.
devtmpfs: mounted
Freeing init memory: 192K
init (1): /proc/1/oom_adj is deprecated, please use /proc/1/oom_score_adj instead.
init: cannot open '/initlogo.rle'
init: cannot find '/system/etc/install-recovery.sh', disabling 'flash_recovery'
root@android:/ # SysLink version : 2.00.00.78
SysLink module created on Date:Feb 1 2013 Time:23:15:44
init: untracked pid 60 exited
omaplfb: Unknown symbol vps_grpx_register_isr (err 0)
omaplfb: Unknown symbol vps_grpx_unregister_isr (err 0)
init: untracked pid 95 exited
init: untracked pid 116 exited
init: untracked pid 123 exited
init: untracked pid 130 exited
init: untracked pid 137 exited
init: untracked pid 144 exited
init: untracked pid 151 exited
root@android:/ # ls
acct
cache
config
d
data
default.prop
dev
etc
init
init.goldfish.rc
init.rc
initlogo.rle.bak
lost+found
mnt
proc
sbin
sys
system
ueventd.goldfish.rc
ueventd.rc
vendor
root@android:/ # init: untracked pid 167 exited
init: untracked pid 177 exited