[ 14.416165] net eth1: initializing cpsw version 1.12 (0)
[ 14.527344] TI DP83822 4a101000.mdio:01: attached PHY driver [TI DP83822] (mii_bus:phy_addr=4a101000.mdio:01, irq=POLL)
[ 14.713399] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready
[ 14.811392] 8021q: adding VLAN 0 to HW filter on device eth1
[ 15.200468] net eth0: initializing cpsw version 1.12 (0)
[ 15.232414] libphy: PHY 4a101000.mdio:00 not found
[ 15.313556] net eth0: phy "4a101000.mdio:00" not found on slave 0, err -19
[ 15.507828] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
[ 15.596615] 8021q: adding VLAN 0 to HW filter on device eth0
root@am335x-evm:~# ifconfig
eth0 Link encap:Ethernet HWaddr 90:9A:77:55:A5:8B
UP BROADCAST MULTICAST MTU:1500 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:0 (0.0 B) TX bytes:0 (0.0 B)
Interrupt:50
eth1 Link encap:Ethernet HWaddr 90:9A:77:55:A5:8D
inet addr:192.168.1.5 Bcast:192.168.1.255 Mask:255.255.255.0
inet6 addr: fe80::929a:77ff:fe55:a58d/64 Scope:Link
UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:33 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:0 (0.0 B) TX bytes:5874 (5.7 KiB)
lo Link encap:Local Loopback
inet addr:127.0.0.1 Mask:255.0.0.0
inet6 addr: ::1/128 Scope:Host
UP LOOPBACK RUNNING MTU:65536 Metric:1
RX packets:2 errors:0 dropped:0 overruns:0 frame:0
TX packets:2 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:140 (140.0 B) TX bytes:140 (140.0 B)
root@am335x-evm:~# ethtool eth1
Settings for eth1:
Supported ports: [ TP MII ]
Supported link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Supported pause frame use: Symmetric Receive-only
Supports auto-negotiation: Yes
Supported FEC modes: Not reported
Advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Advertised pause frame use: No
Advertised auto-negotiation: Yes
Advertised FEC modes: Not reported
Link partner advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Link partner advertised pause frame use: Symmetric Receive-only
Link partner advertised auto-negotiation: Yes
Link partner advertised FEC modes: Not reported
Speed: 100Mb/s
Duplex: Full
Port: MII
PHYAD: 1
Transceiver: internal
Auto-negotiation: on
Supports Wake-on: gs
Wake-on: gs
SecureOn password: 00:00:00:00:00:00
Current message level: 0x00000000 (0)
Link detected: yes
root@am335x-evm:~# ethtool -S eth1
NIC statistics:
Good Rx Frames: 0
Broadcast Rx Frames: 0
Multicast Rx Frames: 0
Pause Rx Frames: 0
Rx CRC Errors: 0
Rx Align/Code Errors: 0
Oversize Rx Frames: 0
Rx Jabbers: 0
Undersize (Short) Rx Frames: 0
Rx Fragments: 0
Rx Octets: 0
Good Tx Frames: 0
Broadcast Tx Frames: 0
Multicast Tx Frames: 0
Pause Tx Frames: 0
Deferred Tx Frames: 0
Collisions: 0
Single Collision Tx Frames: 0
Multiple Collision Tx Frames: 0
Excessive Collisions: 0
Late Collisions: 0
Tx Underrun: 0
Carrier Sense Errors: 0
Tx Octets: 0
Rx + Tx 64 Octet Frames: 0
Rx + Tx 65-127 Octet Frames: 0
Rx + Tx 128-255 Octet Frames: 0
Rx + Tx 256-511 Octet Frames: 0
Rx + Tx 512-1023 Octet Frames: 0
Rx + Tx 1024-Up Octet Frames: 0
Net Octets: 0
Rx Start of Frame Overruns: 0
Rx Middle of Frame Overruns: 0
Rx DMA Overruns: 0
Rx DMA chan 0: head_enqueue: 1
Rx DMA chan 0: tail_enqueue: 127
Rx DMA chan 0: pad_enqueue: 0
Rx DMA chan 0: misqueued: 0
Rx DMA chan 0: desc_alloc_fail: 0
Rx DMA chan 0: pad_alloc_fail: 0
Rx DMA chan 0: runt_receive_buf: 0
Rx DMA chan 0: runt_transmit_bu: 0
Rx DMA chan 0: empty_dequeue: 0
Rx DMA chan 0: busy_dequeue: 0
Rx DMA chan 0: good_dequeue: 0
Rx DMA chan 0: requeue: 0
Rx DMA chan 0: teardown_dequeue: 0
Tx DMA chan 0: head_enqueue: 34
Tx DMA chan 0: tail_enqueue: 34
Tx DMA chan 0: pad_enqueue: 0
Tx DMA chan 0: misqueued: 0
Tx DMA chan 0: desc_alloc_fail: 0
Tx DMA chan 0: pad_alloc_fail: 0
Tx DMA chan 0: runt_receive_buf: 0
Tx DMA chan 0: runt_transmit_bu: 2
Tx DMA chan 0: empty_dequeue: 33
Tx DMA chan 0: busy_dequeue: 0
Tx DMA chan 0: good_dequeue: 33
Tx DMA chan 0: requeue: 0
Tx DMA chan 0: teardown_dequeue: 0
root@am335x-evm:~#
设备树:
&mac {
pinctrl-names = "default", "sleep";
pinctrl-0 = <&myrmii1_pins_default>;
pinctrl-1 = <&myrmii1_pins_sleep>;
dual_emac = <1>;
status = "okay";
};
&davinci_mdio {
pinctrl-names = "default", "sleep";
pinctrl-0 = <&mymdio1_pins_default>;
pinctrl-1 = <&mymdio1_pins_sleep>;
status = "okay";
};
&cpsw_emac0 {
phy_id = <&davinci_mdio>, <0>;
phy-mode = "rmii";
dual_emac_res_vlan = <1>;
};
&cpsw_emac1 {
phy_id = <&davinci_mdio>, <1>;
phy-mode = "rmii";
dual_emac_res_vlan = <2>;
};