1,交叉验证,确认主板不良,非适配器问题。
2,插入适配器,量测适配器电压输入端,发现输出电压只有5V,良品为20V,如下图。
3,目检U27及周边电路,未发现烧毁、空焊、连锡、IC偏移、立碑、少件现象。
4,万用表量测TYPE_C_CC1_CONN和TYPE_C_CC2_CONN信号线二极体值,发现与良品板并无差异。
5,示波器量测TYPE_C_CC1_CONN和TYPE_C_CC2_CONN信号线波形,与良品板对照异常。
6,万用表量测主板各组电压,未发现有短路现象。
7,尝试性取下U27重新焊接,故障依旧。
8,更换U27,插入适配器,发现电压输入正常了(20V),推测U27本体不良。
9,将取下的U27焊接到良品板,插入适配器,发现电压输入为5V,至此,判定为U27本体不良。
10,另取一台同现象故障机,邀请研发介入量测,未发现设计不良,此故障机最后也是
更换U27后OK。