软件:CCS5.2
硬件:6678EVM
附件带图:
导入现有工程出错
- 直接import the exiting project,直接导入MCSDK安装路径里面的F:\ti\mcsdk_2_01_02_06\demos\image_processing\ipc,如下图:
文件目录如下:
- 之后又在工程properties→Build→C6000 Linker→File Search Path中添加路径如下:
- 编译报错如下:
'Building target: image_processing_evmc6678l_master.out'
'Invoking: C6000 Linker'
"F:/Program Files/Texas Instruments/C6000 Code Generation Tools 7.4.1/bin/cl6x" -mv6600 --abi=eabi -g --define=C66_PLATFORMS --display_error_number --diag_warning=225 --mem_model:const=far --mem_model:data=far -z -m"image_processing_evmc6678l_master.map" --heap_size=0x100000 -i"F:/ti/pdk_C6678_1_1_2_6/packages/ti/platform/evmc6678l/platform_lib/lib/debug" -i"F:/Program Files/Texas Instruments/C6000 Code Generation Tools 7.4.1/lib" -i"F:/ti/mcsdk_2_01_02_06/demos/image_processing/ipc/common/src" -i"F:/ti/mcsdk_2_01_02_06/demos/image_processing/ipc/master/src" -i"F:/ti/mcsdk_2_01_02_06/demos/image_processing/ipc/slave/src" -i"F:/Program Files/Texas Instruments/C6000 Code Generation Tools 7.4.1/include" -i"F:/ti/imglib_c66x_3_1_1_0/lib" --reread_libs --warn_sections --rom_model -o "image_processing_evmc6678l_master.out" -l"./configPkg/linker.cmd" -lti.platform.evm6678l.ae66 -l"imglib.ae66" -l"libc.a"
<Linking>
warning #10229-D: output section ".fardata" refers to load symbol "master_main"
and hence cannot be compressed; compression "rle" is ignored
undefined first referenced
symbol in file
--------- ----------------
EVM_init G:\Lab\CCS5.2\IPD\image_processing_evmc6678l_master\Debug\configPkg\package\cfg\image_processing_evmc6678l_master_pe66.oe66
main F:\Program Files\Texas Instruments\C6000 Code Generation Tools 7.4.1\lib\rts6600_elf.lib<args_main.obj>
master_main G:\Lab\CCS5.2\IPD\image_processing_evmc6678l_master\Debug\configPkg\package\cfg\image_processing_evmc6678l_master_pe66.oe66
slave_main G:\Lab\CCS5.2\IPD\image_processing_evmc6678l_master\Debug\configPkg\package\cfg\image_processing_evmc6678l_master_pe66.oe66
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking;
"image_processing_evmc6678l_master.out" not built
>> Compilation failure
gmake: *** [image_processing_evmc6678l_master.out] Error 1
gmake: Target `main-build' not remade because of errors.
**** Build Finished ****
- 请求解答,谢谢