omap-L138板,u-boot-2019.01+gitAUTOINC+029e4c009a-g029e4c009a,linux-4.19.59+gitAUTOINC+5f8c1c6121-g5f8c1c6121;
Linux kernel无反应:
-
Bytes transferred = 3361256 (3349e8 hex)
## Flattened Device Tree blob at c0600000
Booting using the fdt blob at 0xc0600000
Loading Device Tree to c7e27000, end c7e2edbd ... OK
Starting kernel ...有的说原因是bootargs的设置,有人说是uart2配置,有人说是设备树配置,也有人说是Machine id,应该怎么判断呢?而且,在Linux-kernel-menucfg中没有System Type --> TI OMAP Implementations --> Low-level debug console UART配置项。