CortexA15_1: GEL Output: --->>> AM574x IDK EVM <<<---
CortexA15_1: GEL Output: --->>> AM574x Target Connect Sequence Begins ... <<<---
CortexA15_1: GEL Output: --->>> AM574x Begin MMC2 Pad Configuration <<<---
CortexA15_1: GEL Output: --->>> AM574x End MMC2 Pad Configuration <<<---
CortexA15_1: GEL Output: --->>> AM574x PG1.0 GP device <<<---
CortexA15_1: GEL Output: --->>> PRCM Clock Configuration for OPPNOM in progress... <<<---
CortexA15_1: GEL Output: Cortex A15 DPLL OPP 0 clock config is in progress...
CortexA15_1: GEL Output: Cortex A15 DPLL is already locked, now unlocking...
CortexA15_1: GEL Output: Cortex A15 DPLL OPP 0 is DONE!
CortexA15_1: GEL Output: IVA DPLL OPP 0 clock config is in progress...
CortexA15_1: GEL Output: IVA DPLL OPP 0 is DONE!
CortexA15_1: GEL Output: PER DPLL OPP 0 clock config in progress...
CortexA15_1: GEL Output: PER DPLL already locked, now unlocking
CortexA15_1: GEL Output: PER DPLL OPP 0 is DONE!
CortexA15_1: GEL Output: CORE DPLL OPP 0 clock config is in progress...
CortexA15_1: GEL Output: CORE DPLL OPP already locked, now unlocking....
CortexA15_1: GEL Output: CORE DPLL OPP 0 is DONE!
CortexA15_1: GEL Output: ABE DPLL OPP 0 clock config in progress...
CortexA15_1: GEL Output: ABE DPLL OPP 0 is DONE!
CortexA15_1: GEL Output: GMAC DPLL OPP 0 clock config is in progress...
CortexA15_1: GEL Output: GMAC DPLL OPP 0 is DONE!
CortexA15_1: GEL Output: GPU DPLL OPP 0 clock config is in progress...
CortexA15_1: GEL Output: GPU DPLL OPP 0 is DONE!
CortexA15_1: GEL Output: DSP DPLL OPP 0 clock config is in progress...
CortexA15_1: GEL Output: DSP DPLL OPP 0 is DONE!
CortexA15_1: GEL Output: PCIE_REF DPLL OPP 0 clock config is in progress...
CortexA15_1: GEL Output: PCIE_REF DPLL OPP 0 is DONE!
CortexA15_1: GEL Output: --->>> PRCM Clock Configuration for OPP 0 is DONE! <<<---
CortexA15_1: GEL Output: --->>> PRCM Configuration for all modules in progress... <<<---
CortexA15_1: GEL Output: --->>> PRCM Configuration for all modules is DONE! <<<---
CortexA15_1: GEL Output: --->>> DDR3 Initialization is in progress ... <<<---
CortexA15_1: GEL Output: DDR DPLL clock config for 666MHz is in progress...
CortexA15_1: Trouble Writing Memory Block at 0x4a005210 on Page 0 of Length 0x4: (Error -1045 @ 0x345A) The debug probe reported an error. Confirm debug probe configuration and connections, reset the debug probe, and retry the operation. (Emulation package 8.4.0.00006)
CortexA15_1: GEL: Error while executing OnTargetConnect(): Target failed to write 0x4A005210
at *((unsigned int *) base_address)=7 [AM574x_prcm_config.gel:14]
at dpll_lock_sequence((0x4a005100+0x110)) [AM574x_prcm_config.gel:970]
at dpll_ddr_config(666) [AM574x_ddr_config.gel:1002]
at AM574x_DDR3_666MHz_Config() [AM574x_startup_common.gel:93]
at AM57xx_EVM_Initialization(1) [idk_am574x.gel:54]
at OnTargetConnect()
CortexA15_1: Trouble Reading Register REG_ENDIAN: (Error -1044 @ 0x3458) The debug probe reported an error. Confirm debug probe configuration and connections, reset the debug probe, and retry the operation. (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_TARGET_CONFIG: (Error -2131 @ 0x73000000) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_MMU_CONFIG: (Error -2131 @ 0x73000002) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_MMU_CONFIG: (Error -2131 @ 0x73000002) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_MMU_CONFIG: (Error -2131 @ 0x73000002) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_MMU_CONFIG: (Error -2131 @ 0x73000002) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_TARGET_CONFIG: (Error -2131 @ 0x73000000) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_TARGET_CONFIG: (Error -2131 @ 0x73000000) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_TARGET_CONFIG: (Error -2131 @ 0x73000000) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_TARGET_CONFIG: (Error -2131 @ 0x73000000) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_MMU_CONFIG: (Error -2131 @ 0x73000002) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_MMU_CONFIG: (Error -2131 @ 0x73000002) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_MMU_CONFIG: (Error -2131 @ 0x73000002) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_MMU_CONFIG: (Error -2131 @ 0x73000002) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_TARGET_CONFIG: (Error -2131 @ 0x73000000) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: Trouble Reading Register REG_SYSTEM_MMU_CONFIG: (Error -2131 @ 0x73000002) Unable to access device register. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 8.4.0.00006)
CortexA15_1: JTAG Communication Error: (Error -154 @ 0x0) One of the FTDI driver functions used to write data returned bad status or an error. (Emulation package 8.4.0.00006)