资源情况:
CPU:AM437x
SDK:版本为 06.01.00.08
内核版本:4.19.94
在使用串口1的时候发现一个问题,一个简单的串口测试程序,程序中就是简单的打开串口配置波特率然后循环不停的读取串口1(/dev/ttyS1)的数据,执行这个程序一小段时间然后kill这个程序,再次执行此程序后又杀死,这样操作几此后,整个系统将卡死了,用strace来定位发现在open串口的时候出现卡死不动了
执行cat /dev/ttyS1 读取数据一小段时间,然后用ctrl+c杀死,这样循环操作几次后会出现同样的卡死现象,其他串口暂未测试。
卡死后的日志信息如下:
root@am437x-evm:/opt# strace ./uart_test
execve("./uart_test", ["./uart_test"], 0xbef3aca0 /* 22 vars */) = 0
brk(NULL) = 0x22000
uname({sysname="Linux", nodename="am437x-evm", ...}) = 0
access("/etc/ld.so.preload", R_OK) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/tls/v7l/neon/vfp/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/tls/v7l/neon/vfp", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/tls/v7l/neon/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/tls/v7l/neon", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/tls/v7l/vfp/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/tls/v7l/vfp", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/tls/v7l/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/tls/v7l", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/tls/neon/vfp/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/tls/neon/vfp", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/tls/neon/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/tls/neon", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/tls/vfp/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/tls/vfp", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/tls/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/tls", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/v7l/neon/vfp/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/v7l/neon/vfp", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/v7l/neon/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/v7l/neon", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/v7l/vfp/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/v7l/vfp", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/v7l/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/v7l", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/neon/vfp/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/neon/vfp", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/neon/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/neon", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/vfp/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib/vfp", 0xbe8810e8) = -1 ENOENT (No such file or directory)
openat(AT_FDCWD, "/usr/local/lib/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = -1 ENOENT (No such file or directory)
stat64("/usr/local/lib", {st_mode=S_IFDIR|0755, st_size=32768, ...}) = 0
openat(AT_FDCWD, "/etc/ld.so.cache", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = 3
fstat64(3, {st_mode=S_IFREG|0644, st_size=29912, ...}) = 0
mmap2(NULL, 29912, PROT_READ, MAP_PRIVATE, 3, 0) = 0xb6f51000
close(3) = 0
openat(AT_FDCWD, "/lib/libc.so.6", O_RDONLY|O_LARGEFILE|O_CLOEXEC) = 3
read(3, "\177ELF\1\1\1\0\0\0\0\0\0\0\0\0\3\0(\0\1\0\0\0\234x\1\0004\0\0\0"..., 512) = 512
fstat64(3, {st_mode=S_IFREG|0755, st_size=16537400, ...}) = 0
mmap2(NULL, 8192, PROT_READ|PROT_WRITE, MAP_PRIVATE|MAP_ANONYMOUS, -1, 0) = 0xb6f4f000
mmap2(NULL, 1315620, PROT_READ|PROT_EXEC, MAP_PRIVATE|MAP_DENYWRITE, 3, 0) = 0xb6de7000
mprotect(0xb6f14000, 61440, PROT_NONE) = 0
mmap2(0xb6f23000, 12288, PROT_READ|PROT_WRITE, MAP_PRIVATE|MAP_FIXED|MAP_DENYWRITE, 3, 0x12c000) = 0xb6f23000
mmap2(0xb6f26000, 8996, PROT_READ|PROT_WRITE, MAP_PRIVATE|MAP_FIXED|MAP_ANONYMOUS, -1, 0) = 0xb6f26000
close(3) = 0
set_tls(0xb6f4fbc0) = 0
mprotect(0xb6f23000, 8192, PROT_READ) = 0
mprotect(0x20000, 4096, PROT_READ) = 0
mprotect(0xb6f59000, 4096, PROT_READ) = 0
munmap(0xb6f51000, 29912) = 0
openat(AT_FDCWD, "/dev/ttyS1", O_RDWR|O_NOCTTY|O_NONBLOCK
[ 513.941557] rcu: INFO: rcu_preempt self-detected stall on CPU
[ 513.947335] rcu: 0-...!: (33265 ticks this GP) idle=8c6/1/0x40000004 softirq=46557/46557 fqs=0
[ 513.956152] rcu: (t=33615 jiffies g=21225 q=40)
[ 513.960878] rcu: rcu_preempt kthread starved for 33615 jiffies! g21225 f0x0 RCU_GP_WAIT_FQS(5) ->state=0x0 ->cpu=0
[ 513.971266] rcu: RCU grace-period kthread stack dump:
[ 513.976334] rcu_preempt R running task 0 10 2 0x00000000
[ 513.983412] Backtrace:
[ 513.985874] [<c0942600>] (__schedule) from [<c0942dc4>] (schedule+0x58/0xc4)
[ 513.992954] r10:c0e4e1d3 r9:c0e16340 r8:c0e16320 r7:c0e03048 r6:cf875ee4 r5:c0e16340
[ 514.000814] r4:ffffe000
[ 514.003358] [<c0942d6c>] (schedule) from [<c0946a54>] (schedule_timeout+0x180/0x288)
[ 514.011132] r5:c0e16340 r4:ffffd044
[ 514.014724] [<c09468d4>] (schedule_timeout) from [<c0183980>] (rcu_gp_kthread+0x5d4/0xbcc)
[ 514.023023] r9:c0e03108 r8:00000001 r7:c0e16320 r6:cf874000 r5:c0e15c54 r4:00000001
[ 514.030803] [<c01833ac>] (rcu_gp_kthread) from [<c014b774>] (kthread+0x158/0x160)
[ 514.038314] r7:cf874000
[ 514.040858] [<c014b61c>] (kthread) from [<c01010e8>] (ret_from_fork+0x14/0x2c)
[ 514.048109] Exception stack(0xcf875fb0 to 0xcf875ff8)
[ 514.053179] 5fa0: 00000000 00000000 00000000 00000000
[ 514.061392] 5fc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 514.069604] 5fe0: 00000000 00000000 00000000 00000000 00000013 00000000
[ 514.076246] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c014b61c
[ 514.084106] r4:cf840440
[ 514.086646] Task dump for CPU 0:
[ 514.089882] uart_test R running task 0 781 778 0x00000012
[ 514.096960] Backtrace:
[ 514.099418] [<c010cb64>] (dump_backtrace) from [<c010ced4>] (show_stack+0x18/0x1c)
[ 514.107019] r7:c0e15c54 r6:0000030a r5:c0e03048 r4:c8019200
[ 514.112703] [<c010cebc>] (show_stack) from [<c0156d08>] (sched_show_task.part.2+0xe8/0x104)
[ 514.121091] [<c0156c20>] (sched_show_task.part.2) from [<c0156e18>] (dump_cpu_task+0x38/0x3c)
[ 514.129649] r6:c0e03108 r5:00000000 r4:c0e15c54
[ 514.134287] [<c0156de0>] (dump_cpu_task) from [<c018545c>] (rcu_dump_cpu_stacks+0x90/0xd0)
[ 514.142587] [<c01853cc>] (rcu_dump_cpu_stacks) from [<c0184b3c>] (rcu_check_callbacks+0x628/0x8ec)
[ 514.151584] r10:c0e16320 r9:c0e030fc r8:00000000 r7:c0e15c54 r6:c0e16074 r5:c0e160e0
[ 514.159445] r4:c0e15c54 r3:91ae3010
[ 514.163036] [<c0184514>] (rcu_check_callbacks) from [<c018a938>] (update_process_times+0x3c/0x6c)
[ 514.171946] r10:20000193 r9:c019c3f4 r8:00000000 r7:00000077 r6:00000000 r5:c8019200
[ 514.179806] r4:ffffe000
[ 514.182351] [<c018a8fc>] (update_process_times) from [<c019c1cc>] (tick_sched_handle+0x5c/0x60)
[ 514.191085] r7:00000077 r6:a93619ed r5:c8dd7b38 r4:c0e17fc0
[ 514.196768] [<c019c170>] (tick_sched_handle) from [<c019c444>] (tick_sched_timer+0x50/0xac)
[ 514.205155] [<c019c3f4>] (tick_sched_timer) from [<c018b520>] (__hrtimer_run_queues.constprop.3+0x190/0x228)
[ 514.215024] r7:ffffe000 r6:c0e17480 r5:c0e17fc0 r4:c0e174c0
[ 514.220707] [<c018b390>] (__hrtimer_run_queues.constprop.3) from [<c018bce0>] (hrtimer_interrupt+0x120/0x30c)
[ 514.230664] r10:c0a43d00 r9:ffffffff r8:7fffffff r7:00000003 r6:20000193 r5:ffffe000
[ 514.238524] r4:c0e17480
[ 514.241069] [<c018bbc0>] (hrtimer_interrupt) from [<c010ed44>] (twd_handler+0x38/0x40)
[ 514.249020] r10:c0a43d00 r9:c8dd6000 r8:cf808000 r7:00000012 r6:cf8325c0 r5:c0e034d4
[ 514.256880] r4:00000001
[ 514.259425] [<c010ed0c>] (twd_handler) from [<c01770f8>] (handle_percpu_devid_irq+0x6c/0x104)
[ 514.267982] r5:c0e034d4 r4:cf807300
[ 514.271576] [<c017708c>] (handle_percpu_devid_irq) from [<c0171bac>] (generic_handle_irq+0x2c/0x3c)
[ 514.280658] r7:c8dd7c48 r6:00000001 r5:00000000 r4:c0e4c9f0
[ 514.286343] [<c0171b80>] (generic_handle_irq) from [<c017238c>] (__handle_domain_irq+0x5c/0xb0)
[ 514.295082] [<c0172330>] (__handle_domain_irq) from [<c0457c70>] (gic_handle_irq+0x44/0x70)
[ 514.303470] r9:c8dd6000 r8:fa241100 r7:c8dd7b38 r6:fa240100 r5:fa24010c r4:c0e034d4
[ 514.311248] [<c0457c2c>] (gic_handle_irq) from [<c0101a0c>] (__irq_svc+0x6c/0xa8)
[ 514.318759] Exception stack(0xc8dd7b38 to 0xc8dd7b80)
[ 514.323831] 7b20: 00404000 00404000
[ 514.332044] 7b40: c0e4df80 00000000 00000202 00000000 00000001 00000000 cf808000 c8dd6000
[ 514.340258] 7b60: c0a43d00 c8dd7be4 c8dd7be8 c8dd7b88 c0130e20 c0102220 60000113 ffffffff
[ 514.348471] r9:c8dd6000 r8:cf808000 r7:c8dd7b6c r6:ffffffff r5:60000113 r4:c0102220
[ 514.356250] [<c0102180>] (__do_softirq) from [<c0130e20>] (irq_exit+0x108/0x114)
[ 514.363678] r10:c0a43d00 r9:c8dd6000 r8:cf808000 r7:00000000 r6:00000001 r5:00000000
[ 514.371538] r4:c0e4c9f0
[ 514.374083] [<c0130d18>] (irq_exit) from [<c0172390>] (__handle_domain_irq+0x60/0xb0)
[ 514.381949] [<c0172330>] (__handle_domain_irq) from [<c0457c70>] (gic_handle_irq+0x44/0x70)
[ 514.390335] r9:c8dd6000 r8:fa241100 r7:c8dd7c48 r6:fa240100 r5:fa24010c r4:c0e034d4
[ 514.398112] [<c0457c2c>] (gic_handle_irq) from [<c0101a0c>] (__irq_svc+0x6c/0xa8)
[ 514.405624] Exception stack(0xc8dd7c48 to 0xc8dd7c90)
[ 514.410696] 7c40: c0e8485c 00000000 00000730 00000000 c0e8485c cf00ea40
[ 514.418908] 7c60: 00000000 00000000 ca47f000 c8de6600 c0a43d00 c8dd7cbc c8dd7c68 c8dd7c98
[ 514.427119] 7c80: c01155a0 c0521e08 60000013 ffffffff
[ 514.432191] r9:c8dd6000 r8:ca47f000 r7:c8dd7c7c r6:ffffffff r5:60000013 r4:c0521e08
[ 514.439973] [<c0521cb0>] (omap_8250_startup) from [<c051be1c>] (serial8250_startup+0x1c/0x28)
[ 514.448533] r6:c8de6600 r5:c0e8485c r4:cf8530d0
[ 514.453172] [<c051be00>] (serial8250_startup) from [<c0516264>] (uart_startup.part.4+0x150/0x2cc)
[ 514.462085] [<c0516114>] (uart_startup.part.4) from [<c0516438>] (uart_port_activate+0x58/0x84)
[ 514.470820] r9:c8de6600 r8:c8dd6000 r7:cf853150 r6:c8ede840 r5:c8de6600 r4:cf8530d0
[ 514.478598] [<c05163e0>] (uart_port_activate) from [<c04fd038>] (tty_port_open+0xbc/0x114)
[ 514.486893] r5:c8de6600 r4:cf8530d0
[ 514.490484] [<c04fcf7c>] (tty_port_open) from [<c0514b74>] (uart_open+0x20/0x28)
[ 514.497912] r9:c8de6600 r8:c8dd6000 r7:c0c5efd4 r6:00400041 r5:c8de6600 r4:c8ede840
[ 514.505692] [<c0514b54>] (uart_open) from [<c04f5a38>] (tty_open+0xf0/0x464)
[ 514.512774] [<c04f5948>] (tty_open) from [<c023fe10>] (chrdev_open+0xf8/0x200)
[ 514.520028] r10:cf4033b8 r9:00000000 r8:c0a43d80 r7:c8ede840 r6:cf00d7d0 r5:c0e03048
[ 514.527888] r4:cf0036c0
[ 514.530435] [<c023fd18>] (chrdev_open) from [<c0237108>] (do_dentry_open+0x118/0x3b4)
[ 514.538299] r9:c023fd18 r8:c8ede848 r7:00000902 r6:00000000 r5:cf00d7d0 r4:c8ede840
[ 514.546078] [<c0236ff0>] (do_dentry_open) from [<c0238634>] (vfs_open+0x34/0x38)
[ 514.553505] r9:c8ede840 r8:c8dd7f50 r7:00000902 r6:00000000 r5:00000000 r4:c8dd7e90
[ 514.561285] [<c0238600>] (vfs_open) from [<c024ac64>] (path_openat+0x2a8/0x1138)
[ 514.568713] [<c024a9bc>] (path_openat) from [<c024cb78>] (do_filp_open+0x7c/0xe4)
[ 514.576228] r10:00000142 r9:c8dd6000 r8:00000001 r7:c8dd7f50 r6:c8dd7e90 r5:c0e03048
[ 514.584088] r4:c0e03048
[ 514.586633] [<c024cafc>] (do_filp_open) from [<c0238930>] (do_sys_open+0x170/0x1f4)
[ 514.594322] r8:fffff000 r7:cefda000 r6:ffffff9c r5:c0e03048 r4:00000003
[ 514.601053] [<c02387c0>] (do_sys_open) from [<c02389ec>] (sys_openat+0x14/0x18)
[ 514.608394] r10:00000142 r9:c8dd6000 r8:c0101204 r7:00000142 r6:000105ac r5:00000000
[ 514.616254] r4:00010934
[ 514.618799] [<c02389d8>] (sys_openat) from [<c01011e4>] (__sys_trace_return+0x0/0x1c)
[ 514.626659] Exception stack(0xc8dd7fa8 to 0xc8dd7ff0)
[ 514.631730] 7fa0: 00010934 00000000 ffffff9c 000109a8 00000902 00000000
[ 514.639942] 7fc0: 00010934 00000000 000105ac 00000142 00000000 00000000 b6f69000 be9edb44
[ 514.648152] 7fe0: b6f34000 be9ed2d0 000106c4 b6eb5c84