我们采用SDK3.07----TI开发板(配置采用tda2xx_evm_linux_all) 设备在启动加载多核时 概率性出现 以下崩溃信息, 概率性约有10%
(SDK直接采用官网下载 没有做过任何修改 )7824.err.txt)
[ 10.551985] ------------[ cut here ]------------
[ 10.551993] WARNING: CPU: 0 PID: 101 at drivers/bus/omap_l3_noc.c:147 l3_interrupt_handler+0x25c/0x368()
[ 10.551997] 44000000.ocp:L3 Custom Error: MASTER DSP1_MDMA TARGET L4_PER3_P3 (Read): Data Access in User mode during Functional access
[ 10.552053] Modules linked in: dwc3(+) udc_core virtio_rpmsg_bus(+) bc_example(O) extcon_usb_gpio ahci_platform libahci_platform libahci libata scsi_mod omap_sham pvrsrvkm(O) omap_des omap_aes_driver c_can_platform c_can can_dev omap_rng dwc3_omap rng_core extcon rtc_omap omap_remoteproc remoteproc virtio virtio_ring sch_fq_codel
[ 10.552057] CPU: 0 PID: 101 Comm: kworker/0:2 Tainted: G W O 4.4.84-00038-g0af2ab5 #1
[ 10.552059] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 10.552066] Workqueue: events_freezable thermal_zone_device_check