我将一个工程拷贝到另外一台电脑上,通过import CCS project 导入工程,重新编译时报错:
Building target: "hnr_ad9361_1.out"
Invoking: C6000 Linker
"C:/ti/ccs910/ccs/tools/compiler/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6600 --abi=eabi -g --diag_warning=225 --diag_wrap=off --display_error_number -z -m"hnr_ad9361_1.map" -i"C:/ti/ccs910/ccs/tools/compiler/ti-cgt-c6000_8.3.3/lib" -i"C:/ti/ccs910/ccs/tools/compiler/ti-cgt-c6000_8.3.3/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="hnr_ad9361_1_linkInfo.xml" --rom_model -o "hnr_ad9361_1.out" "./main.obj" "./AD9361_drv/ad9361.obj" "./AD9361_drv/ad9361_api.obj" "./AD9361_drv/ad9361_conv.obj" "./AD9361_drv/ad9361_platform.obj" "./AD9361_drv/util.obj" "./bios_Multicore_Nav/BF_SYS_init.obj" "./bios_Multicore_Nav/bios_osal.obj" "./bios_Multicore_Nav/cppi_device.obj" "./bios_Multicore_Nav/qmss_device.obj" "./cp_SRIO/device_srio_loopback.obj" "./cp_SRIO/listlib.obj" "./cp_SRIO/srio_dio.obj" "./cp_SRIO/srio_drv.obj" "./cp_SRIO/srio_osal.obj" "./platforms/pcb6678/package/package_pcb6678.obj" "../hnr_rru.cmd" -l"configPkg/linker.cmd" -llibc.a
<Linking>
undefined first referenced
symbol in file
--------- ----------------
CSL_GPIO_open ./main.obj
CSL_chipReadReg ./main.obj
ti_sysbios_BIOS_start__E ./main.obj
ti_sysbios_knl_Task_Object__create__S ./main.obj
ti_sysbios_knl_Task_Params__init__S ./main.obj
xdc_runtime_System_printf__E ./main.obj
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "hnr_ad9361_1.out" not built
>> Compilation failure
makefile:163: recipe for target 'hnr_ad9361_1.out' failed
gmake: *** [hnr_ad9361_1.out] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****