仿真软件是sigrity2019中systemsi组件,打开配套例子(与官网所提供的ibis-ami为同一压缩包)里的工程编译不通过。
错误提示如下:
INFO: timestep specified in '
(bitres 48 )'
INFO: timestep is derived from resolution
INFO: Found system level time step = '2.083333333333333e-12', min bitp= '1e-10'
INFO: Starting impulse response compilation
INFO: Processing impulse response for source 'TX'
INFO: TX->RX Using previously stored characterization
INFO: Applying impulse correction for 'TX:impfile' -- directive '(fiximp (pwr ) )'
INFO: impulse correction: 'step=0.974083 refstep=0.974113'
INFO: primary channel signal to interference ratio = '2.890660813325082'
INFO: compiling tx 'TX' ami line =
'(ami (E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_tx.dll (rincewind_AMI_TX (Reserved_Parameters (Ignore_Bits 0 ) (Max_Init_Aggressors 3 ) (Init_Returns_Impulse True ) (GetWave_Exists False ) (Use_Init_Output True ) (Tx_DCD 4e-12 ) ) (Model_Specific (swingCode 15 ) (pre1 0 ) (post1 0 ) (corner 'n_0p90_1p50_027_nomR' ) ) ) ) )'
INFO: processing ami model 'TX:E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_tx.dll'
INFO: ami model line =
'(E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_tx.dll (rincewind_AMI_TX (Reserved_Parameters (Ignore_Bits 0 ) (Max_Init_Aggressors 3 ) (Init_Returns_Impulse True ) (GetWave_Exists False ) (Use_Init_Output True ) (Tx_DCD 4e-12 ) ) (Model_Specific (swingCode 15 ) (pre1 0 ) (post1 0 ) (corner 'n_0p90_1p50_027_nomR' ) ) ) )'
ABORT: Unable to open ami dll; tried two extensions 'E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_tx.dll.dll' and 'E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_tx.dll.so'
ABORT: You may be combining 64 bit engine/32 bit ami model or 32 bit engine/64 bit ami model
INFO: compiling rx 'RX' ami line =
'(ami (E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_rx.dll (rincewind_AMI_RX (Reserved_Parameters (Ignore_Bits 10000 ) (Max_Init_Aggressors 3 ) (Init_Returns_Impulse True ) (GetWave_Exists True ) (Use_Init_Output True ) ) (Model_Specific (corner 's_0p90_1p50_125_minR' ) (CDR_phase -1 ) (DLLid 'ti_rincewind_40nm_ami_RX' ) (RX_jitter_DCD 4e-12 ) (RX_jitter_RJ 0.8E-12 ) (anlg_eql_gaincode -1 ) (anlg_eql_zerocode 0 ) (anlg_eql_gainboost 0 ) ) ) ) )'
INFO: processing ami model 'RX:E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_rx.dll'
INFO: ami model line =
'(E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_rx.dll (rincewind_AMI_RX (Reserved_Parameters (Ignore_Bits 10000 ) (Max_Init_Aggressors 3 ) (Init_Returns_Impulse True ) (GetWave_Exists True ) (Use_Init_Output True ) ) (Model_Specific (corner 's_0p90_1p50_125_minR' ) (CDR_phase -1 ) (DLLid 'ti_rincewind_40nm_ami_RX' ) (RX_jitter_DCD 4e-12 ) (RX_jitter_RJ 0.8E-12 ) (anlg_eql_gaincode -1 ) (anlg_eql_zerocode 0 ) (anlg_eql_gainboost 0 ) ) ) )'
ABORT: Unable to open ami dll; tried two extensions 'E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_rx.dll.dll' and 'E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_rx.dll.so'
ABORT: You may be combining 64 bit engine/32 bit ami model or 32 bit engine/64 bit ami model
ABORT: Unable to open ami dll; tried two extensions 'E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_tx.dll.dll' and 'E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_tx.dll.so'
You may be combining 64 bit engine/32 bit ami model or 32 bit engine/64 bit ami model
Unable to open ami dll; tried two extensions 'E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_rx.dll.dll' and 'E:\examples\project_kits\sigrity_cd_project\librincewind_40nm_rx.dll.so'
You may be combining 64 bit engine/32 bit ami model or 32 bit engine/64 bit ami model。