vportcap.c", line 710: error: identifier "_VP_VCBCTL_RDFE_SHIFT" is undefined
"vportcap.c", line 710: error: identifier "_VP_VCBCTL_RDFE_MASK" is undefined
"vportcap.c", line 710: error: identifier "fldd" is undefined
"vportcap.c", line 710: error: identifier "_VP_VCBCTL_FLDD_SHIFT" is undefined
"vportcap.c", line 710: error: identifier "_VP_VCBCTL_FLDD_MASK" is undefined
这个错误指向 vcCtl = VP_VCBCTL_RMK(0,1,params->fldInv,
params->vCtRst,
params->hCtRst, 0, params->bpk10Bit, 0, 0,
params->resmpl,params->scale,1,
((params->fldOp & 4) >> 2),
((params->fldOp & 2) >> 1),
(params->fldOp & 1),
params->cmode);
这个函数的定义在哪里,我自己认识VP_VCBCTL_RMK 与VP_VCACTL_RMK 的参数一样的,但是我复制过来错误没有得到解决,我的问题是
1.哪里可以查到这VP_VCBCTL_RMK 这个函数的定义
2.上面的几个错误怎么修改
链接的时候出现下面的错误:
[Linking...] "C:\CCStudio_v3.3\C6000\cgtools\bin\cl6x" -@"Debug.lkf"
<Linking>
>> 057483: error: system error, can't open file
'D:\\vmd642_video_2in_1out_ddk\\lib\\vport.l64' for input:
No such file or directory
>> Compilation failure
我在别的程序里面下的vport.164 复制到'D:\\vmd642_video_2in_1out_ddk\\lib\\vport.l64' 文件夹下面时,再次build 还是出现这样的问题
3。我想问一下 我这个问题应该怎么解决