报错内容如下:
++ slaveloader startup DSP /media/mmcblk0p1/neiji/dsp/Debug/EDMA3.out
Attached to slave procId 0.
Loading procId 0.
[ 58.183239] ------------[ cut here ]------------
[ 58.187978] WARNING: at arch/arm/mm/ioremap.c:241 __arm_ioremap_pfn_caller+0x16c/0x26c()
[ 58.198256] Modules linked in: syslink(O) c674x_irq_events(O)
[ 58.204449] Backtrace:
[ 58.207009] [<c000c580>] (dump_backtrace+0x0/0x114) from [<c0419474>] (dump_stack+0x18/0x1c)
[ 58.218415] r7:00000000 r6:c000f5c4 r5:c04eb1c7 r4:000000f1
[ 58.224602] [<c041945c>] (dump_stack+0x0/0x1c) from [<c001808c>] (warn_slowpath_common+0x54/0x6c)
[ 58.235849] [<c0018038>] (warn_slowpath_common+0x0/0x6c) from [<c00180c8>] (warn_slowpath_null+0x24/0x2c)
[ 58.246900] r9:00000001 r8:00000000 r7:c0000000 r6:000c0000 r5:00001000
[ 58.253883] r4:00000000
[ 58.256680] [<c00180a4>] (warn_slowpath_null+0x0/0x2c) from [<c000f5c4>] (__arm_ioremap_pfn_caller+0x16c/0x26c)
[ 58.269803] [<c000f458>] (__arm_ioremap_pfn_caller+0x0/0x26c) from [<c000f744>] (__arm_ioremap_caller+0x60/0x68)
[ 58.281600] [<c000f6e4>] (__arm_ioremap_caller+0x0/0x68) from [<c000f784>] (__arm_ioremap+0x14/0x18)
[ 58.292224] r5:00000000 r4:cecc9c50
[ 58.296848] [<c000f770>] (__arm_ioremap+0x0/0x18) from [<bf029dd0>] (MemoryOS_map+0x1f8/0x3bc [syslink])
[ 58.309662] [<bf029bd8>] (MemoryOS_map+0x0/0x3bc [syslink]) from [<bf00aa94>] (_ProcMgr_map+0x1f0/0x528 [syslink])
[ 58.321582] r7:00000002 r6:d0fb5000 r5:00000001 r4:cecc9cbc
[ 58.328686] [<bf00a8a4>] (_ProcMgr_map+0x0/0x528 [syslink]) from [<bf00fdf0>] (ElfLoaderTrgWrite_copy+0x15c/0x404 [syslink])
[ 58.343154] [<bf00fc94>] (ElfLoaderTrgWrite_copy+0x0/0x404 [syslink]) from [<bf0148e8>] (DLIF_copy+0x10/0x1c [syslink])
[ 58.356465] [<bf0148d8>] (DLIF_copy+0x0/0x1c [syslink]) from [<bf012b04>] (DLOAD_load+0x194/0xa60 [syslink])
[ 58.368785] [<bf012970>] (DLOAD_load+0x0/0xa60 [syslink]) from [<bf00f3f0>] (ElfLoader_load+0x274/0x3b8 [syslink])
[ 58.381634] [<bf00f17c>] (ElfLoader_load+0x0/0x3b8 [syslink]) from [<bf006614>] (Loader_load+0xe4/0x160 [syslink])
[ 58.394600] [<bf006530>] (Loader_load+0x0/0x160 [syslink]) from [<bf008cf8>] (ProcMgr_load+0x224/0x320 [syslink])
[ 58.407360] [<bf008ad4>] (ProcMgr_load+0x0/0x320 [syslink]) from [<bf00d5ec>] (ProcMgrDrv_ioctl+0xac8/0x1a7c [syslink])
[ 58.420181] [<bf00cb24>] (ProcMgrDrv_ioctl+0x0/0x1a7c [syslink]) from [<c009eb9c>] (vfs_ioctl+0x28/0x40)
[ 58.431088] r8:be88bbd8 r7:ced4d700 r6:00000008 r5:ced4d700 r4:00000008
[ 58.438292] [<c009eb74>] (vfs_ioctl+0x0/0x40) from [<c009f330>] (do_vfs_ioctl+0x558/0x5b4)
[ 58.448834] [<c009edd8>] (do_vfs_ioctl+0x0/0x5b4) from [<c009f3cc>] (sys_ioctl+0x40/0x64)
[ 58.458520] [<c009f38c>] (sys_ioctl+0x0/0x64) from [<c0009440>] (ret_fast_syscall+0x0/0x2c)
[ 58.468342] r7:00000036 r6:be88bbd8 r5:00000000 r4:000251e8
[ 58.474633] ---[ end trace 3e57d3e88eebce0a ]---
[ 58.479430] Assertion at Line no: 356 in /home/teddy/davinci/mcsdk-work/syslink_2_21_01_05/packages/ti/syslink/utils/hlos/knl/Linux/../../../../../../ti/syslink/utils/hlos/knl/osal/Linux/OsalKfile.c: ((bytesRead / size) == (UInt32) count) : failed