U-Boot 2012.10 (Apr 03 2013 - 15:41:15)
I2C: ready
DRAM: 512 MiB
WARNING: Caches not enabled
NAND:
maf_id: 00000000
dev_id: 00000000
READID: 00 00
Read entire ID string 00 00 00 00 00 00 00 00
No NAND device found!!!
0 MiB
MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1
env_relocate now
*** Warning - readenv() failed, using default environment
信息如上。我怀疑是CONFIG_SYS_NAND_BASE 基地址设置的问题,TI提供的源码使用的是16 BIT的NAND,我改用8 BIT的,请问CONFIG_SYS_NAND_BASE如何确定,我用的是CS0