<Linking>
"C:/ProgramData/MATLAB/SupportPackages/R2021a/toolbox/target/supportpackages/tic2000/src/c28335.cmd",
line 16: warning: undefined preprocessor symbol 'BOOT_FROM_FLASH'
"C:/ProgramData/MATLAB/SupportPackages/R2021a/toolbox/target/supportpackages/tic2000/src/c28335.cmd",
line 24: warning: undefined preprocessor symbol 'BOOT_FROM_FLASH'
"C:/ProgramData/MATLAB/SupportPackages/R2021a/toolbox/target/supportpackages/tic2000/src/c28335.cmd",
line 32: warning: undefined preprocessor symbol 'BOOT_FROM_FLASH'
undefined first referenced symbol
in file --------- ---------------- _
main C:/ProgramData/MATLAB/SupportPackages/R2021a/3P.instrset/tic2000codegentools.instrset/ti-cgt-c2000_20.2.5.LTS/lib/rts2800_fpu32.lib<args_main.c.obj> _rt_OneStep c2833xSchedulerTimer0.obj error: unresolved symbols remain
error: errors encountered during linking; "../LED.out" not built
>> Compilation failure gmake: *** [../LED.out] Error 1 C:\Users\dell\Desktop\dsptest\LED_ert_rtw>echo
The make command returned an error of 2 The make command returned an error of 2
C:\Users\dell\Desktop\dsptest\LED_ert_rtw>exit /B 1 ### Creating HTML report file LED_codegen_rpt.html

用的自己的模型
不知道为什么出现了这个问题